STEP POWER power supplies for distribution boards. The STEP POWER power supplies with Push-in connection technology are the professional solution for intelligent building automation. The compact devices are economical, space-saving, and flexible in application.
STEP3-PS/1AC/12DC/1.3/PT
-
Power supply
1170952
Primary-switched power supply unit STEP POWER, Push-in connection, DIN rail or direct mounting, input: 1-phase, output: 12 V DC / 1.3 A
Product details
| AC operation | |
| Supply system configuration | Star network (TN, TT, IT (PE)) |
| Input voltage range | 100 V AC ... 240 V AC -15 % ... +10 % |
| Typical national grid voltage | 120 V AC |
| 230 V AC | |
| Voltage type of supply voltage | AC |
| Inrush current | typ. 27 A (25 °C) |
| Inrush current integral (I2t) | typ. 0.12 A2s |
| Frequency range (fN) | 50 Hz ... 60 Hz ±10 % |
| Mains buffering time | typ. 20 ms (120 V AC) |
| typ. 85 ms (230 V AC) | |
| Current consumption | 0.3 A (100 V AC) |
| 0.17 A (240 V AC) | |
| Switch-on time | typ. 2 s |
| Device mains fuse | 1.25 A internal (device protection), slow-blow |
| Recommended breaker for input protection | 6 A ... 16 A (Characteristics B, C, D, K) |
| Discharge current to PE | < 0.25 mA |
| DC operation | |
| Input voltage range | 110 V DC ... 250 V DC -20 % ... +10 % |
| Voltage type of supply voltage | DC |
| Current consumption | 0.17 A (110 V DC) |
| 0.08 A (250 V DC) | |
| Efficiency | > 85.5 % (120 V AC) |
| > 86 % (230 V AC) | |
| Efficiency Level | VI |
| Nominal output voltage | 12 V DC |
| Nominal output current (IN) | 1.3 A |
| Short-circuit-proof | yes |
| No-load proof | yes |
| Derating | > 50 °C ... 70 °C (2 % / K) |
| Crest factor | typ. 3.43 |
| typ. 4.5 | |
| Output power (PN) | 15 W |
| Connection in parallel | yes, for increasing power and redundancy with diode |
| Connection in series | yes, for increased output voltage |
| Feedback voltage resistance | ≤ 25 V DC |
| Protection against overvoltage at the output (OVP) | < 25 V DC |
| Residual ripple | typ. 150 mVPP |
| Control deviation | < 1 % (Static load change 10 % ... 90 %) |
| < 4 % (Dynamic load change 10 % ... 90 %, (10 Hz)) | |
| < 0.1 % (change in input voltage ±10 %) | |
| Rise time | typ. 100 ms (UOut = 10 % ... 90 %) |
| Minimum no-load power dissipation | < 0.1 W (120 V AC) |
| Maximum no-load power dissipation | < 0.1 W (230 V AC) |
| Minimum nominal load power dissipation | < 3.2 W (120 V AC) |
| Power loss nominal load max. | < 3 W (230 V AC) |
| Integrated fuse protection | no |
| Fuse protection (secondary side) | electronic |
| Input | |
| Position | 1.x |
| Connection technology: Positions | |
| Position marking | 1.1, 1.2 (L), 1.3, 1.4 (N) |
| Conductor connection | |
| Connection method | Push-in connection |
| rigid (Terminal block) | 0.2 mm² ... 2.5 mm² |
| rigid (recommended) | 1 mm² (recommended) |
| flexible (Klemme) | 0.2 mm² ... 2.5 mm² |
| flexible (empfohlen) | 1 mm² (recommended) |
| flexible with ferrule without plastic sleeve | 0.25 mm² ... 2.5 mm² |
| 1 mm² (recommended) | |
| flexible with ferrule with plastic sleeve | 0.25 mm² ... 1 mm² |
| 1 mm² (recommended) | |
| AWG (recommended) | 17 |
| AWG (Terminal block) | 24 ... 12 (Cu) |
| Stripping length (starr/flexibel) | 10 mm (rigid/flexible) |
| Stripping length (Aderendhülse) | 10 mm (Ferrule) |
| Output | |
| Position | 2.x |
| Connection technology: Positions | |
| Position marking | 2.1, 2.2 (+), 2.3, 2.4 (-) |
| Conductor connection | |
| Connection method | Push-in connection |
| rigid | 0.2 mm² ... 2.5 mm² |
| rigid (recommended) | 1 mm² (recommended) |
| flexible (Klemme) | 0.2 mm² ... 2.5 mm² |
| flexible (empfohlen) | 1 mm² (recommended) |
| flexible with ferrule without plastic sleeve (Terminal block) | 0.25 mm² ... 2.5 mm² |
| flexible with ferrule without plastic sleeve (recommended) | 1 mm² (recommended) |
| flexible with ferrule with plastic sleeve (Terminal block) | 0.25 mm² ... 1 mm² |
| flexible with ferrule with plastic sleeve (recommended) | 1 mm² (recommended) |
| AWG (recommended) | 17 |
| AWG (Terminal block) | 24 ... 12 (Cu) |
| Stripping length | 10 mm |
| LED signaling | |
| Types of signaling | LED |
| Signal threshold | > 0.9 x UN (UN = 12 V DC) (LED lights up green) |
| < 0.9 x UN (UN = 12 V DC) (LED off) | |
| Number of phases | 1 |
| Insulation voltage input/output | 4 kV AC (type test) |
| 3.75 kV AC (routine test) |
| Product type | Power supply |
| Product family | STEP POWER |
| MTBF (IEC 61709, SN 29500) | > 5880000 h (25 °C) |
| > 4278000 h (40 °C) | |
| > 3039000 h (50 °C) | |
| Environmental protection directive | RoHS Directive 2011/65/EU |
| WEEE | |
| Reach | |
| Insulation characteristics | |
| Protection class | II (in closed control cabinet) |
| Overvoltage category (EN 61010-1) | II (≤ 4000 m) |
| Overvoltage category (EN 62477-1) | III (≤ 2000 m) |
| Degree of pollution | 2 |
| Item dimensions | |
| Width | 18 mm |
| Height | 90 mm |
| Depth | 61 mm |
| Depth (Device depth (DIN rail mounting)) | 55 mm (Device depth (DIN rail mounting)) |
| Dimensional drawing |
|
| Horizontal pitch | 1 HP (DIN 43880) |
| Installation dimensions | |
| Installation distance right/left | 0 mm / 0 mm |
| Installation distance top/bottom | 30 mm / 30 mm |
| Mounting type | DIN rail or direct mounting |
| Assembly note | alignable: 0 mm horizontally, 30 mm vertically |
| Mounting position | horizontal DIN rail NS 35, EN 60715 |
| With protective coating | no |
| Flammability rating according to UL 94 | V0 (Housing, terminal blocks, base latches) |
| Housing material | Plastic |
| Housing material | PC |
| Foot latch material | Polyamid |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -10 °C ... 70 °C (Derating: > 50 °C; 2 %/K) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Ambient temperature (start-up type tested) | -25 °C |
| Maximum altitude | ≤ 4000 m (> 2000 m, Derating: 10 %/1000 m) |
| Max. permissible relative humidity (operation) | ≤ 95 % (at 25 °C, non-condensing) |
| Shock (operation) | 18 ms, 30g, per spatial direction (IEC 60068-2-27) |
| Vibration (operation) | < 15 Hz, amplitude ±2.5 mm (IEC 60068-2-6) |
| 15 Hz ... 150 Hz, 2.3g, 90 min. | |
| Temp code | T4 (-10 ... +70 °C; > 50 °C, Derating: 2 %/K) |
| Safety extra-low voltage | |
| Standard designation | Safety extra-low voltage |
| Standards/specifications | IEC 61010-1 (SELV) |
| Protective extra-low voltage | |
| Standard designation | Protective extra-low voltage |
| Standards/specifications | IEC 61010-2-201 (PELV) |
| Safe isolation | |
| Standard designation | Safe isolation |
| Standards/specifications | IEC 61558-2-16 |
| Low-voltage power supplies, DC output | |
| Standard designation | Low-voltage power supplies, DC output |
| Standards/specifications | EN 61204-3 |
| Safety requirements for electrical equipment for measurement, control, and laboratory use | |
| Standard designation | Safety requirements for electrical equipment for measurement, control, and laboratory use |
| Standards/specifications | IEC 61010-1 |
| Household and similar electrical appliances - Safety | |
| Standard designation | Safety of electrical devices for household use and similar purposes |
| Standards/specifications | DIN EN 60335-1 |
| Electric vehicle conductive charging system - Part 21-2: EMC requirements for off board electric vehicle charging systems | |
| Standard designation | Electric vehicle conductive charging system - Part 21-2: EMC requirements for off board electric vehicle charging systems |
| Standards/specifications | IEC 61851-21-2 |
| Note | Class B |
| UL | |
| Identification | UL 1310 Class 2 Power Units |
| UL | |
| Identification | UL/C-UL Listed UL 61010-1 |
| UL | |
| Identification | UL/C-UL Listed UL 61010-2-201 |
| UL | |
| Identification | UL/C-UL Listed ANSI/UL 121201 Class I, Division 2, Groups A, B, C, D (Hazardous Location) |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
| Interference emission | Interference emission in accordance with EN 61000-6-3 (residential and commercial) and EN 61000-6-4 (industrial) |
| Noise immunity | EN 61000-6-2:2005 |
| Conducted noise emission | |
| Standards/regulations | EN 55016 |
| EN 61000-6-3 (Class B) | |
| Noise emission | |
| Standards/regulations | EN 55016 |
| EN 61000-6-3 (Class B) | |
| Harmonic currents | |
| Standards/regulations | EN 61000-3-2 |
| EN 61000-3-2 (Class A) | |
| Flicker | |
| Standards/regulations | EN 61000-3-3 |
| Frequency range | 0 kHz ... 2 kHz |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | 6 kV (Test Level 3) |
| Discharge in air | 8 kV (Test Level 3) |
| Comments | Criterion A |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 1 GHz |
| Test field strength | 10 V/m (Test Level 3) |
| Frequency range | 1 GHz ... 6 GHz |
| Test field strength | 10 V/m (Test Level 3) |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | asymmetrical 4 kV (Test Level 4) |
| Output | asymmetrical 2 kV (Test Level 3) |
| Comments | Criterion A |
| Surge voltage load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge voltage load (surge) | |
| Input | symmetrical 2 kV (Test Level 4) |
| asymmetrical 4 kV (Test Level 4) | |
| Output | symmetrical 1 kV (Test Level 3) |
| asymmetrical 2 kV (Test Level 3) | |
| Comments | Criterion A |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Input/Output | asymmetrical |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V (Test Level 3) |
| Voltage dips | |
| Standards/regulations | EN 61000-4-11 |
| Voltage | 230 V AC |
| Frequency | 50 Hz |
| Voltage dip | 70 % |
| Number of periods | 25 periods |
| Additional text | Class 3 |
| Comments | Criterion A |
| Voltage dip | 40 % |
| Number of periods | 10 periods |
| Additional text | Class 3 |
| Comments | Criterion A |
| Voltage dip | 0 % |
| Number of periods | 1 period |
| Additional text | Class 3 |
| Comments | Criterion A |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Criterion C | Temporary adverse effects on the operating behavior, which the device corrects automatically or which can be restored by actuating the operating elements. |
| Item number | 1170952 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CMP |
| Product key | CMPH12 |
| GTIN | 4063151195519 |
| Weight per piece (including packing) | 93 g |
| Weight per piece (excluding packing) | 92 g |
| Customs tariff number | 85044095 |
| Country of origin | VN |
ECLASS
| ECLASS-13.0 | 27040701 |
| ECLASS-15.0 | 27040701 |
ETIM
| ETIM 10.0 | EC002540 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 52701787-8877-4a1a-89c7-b0ad47af08c4 |
| EF3.1 Climate Change | |
| CO2e kg | 2.655 kg CO2e |
Compatible products
Your advantages
Energy savings with the highest level of efficiency in no-load and part-load operation (Efficiency Level VI)
Space savings in the control cabinet due to the narrow design combined with increased performance (up to 100%)
Approval for household purposes (EN 60335) allows use in domestic applications
Quick and easy startup with tool-free Push-in connection technology at a 45° angle with double terminal points
Flexible mounting: Snap onto a DIN rail or screw onto a level surface
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates