UNO2-PS/1AC/12DC/30W/PT
-
Power supply
1399935
Primary-switched power supply unit, UNO POWER, Push-in connection, DIN rail mounting, input: 1-phase, output: 12 V DC / 2.5 A, adjustable from 10 V DC ... 18 V DC
Product details
AC operation | |
Supply system configuration | TN, TT, IT (PE) |
Nominal input voltage range | 100 V AC ... 277 V AC |
Input voltage range | 100 V AC ... 277 V AC -15 % ... +10 % |
110 V AC ... 277 V AC ±10 % (UL) | |
Derating | < 100 V AC (1 %/V) |
Typical national grid voltage | 120 V AC |
230 V AC | |
Voltage type of supply voltage | AC |
Inrush current | typ. 35 A (at 25 °C) |
Inrush current integral (I2t) | < 0.4 A2s |
Frequency range (fN) | 50 Hz ... 60 Hz ±10 % |
Mains buffering time | typ. 22 ms (120 V AC) |
typ. 92 ms (230 V AC) | |
Current consumption | 0.58 A (100 V AC) |
0.28 A (277 V AC) | |
Protective circuit | Transient surge protection; Varistor |
Switch-on time | typ. 1 s |
Device mains fuse | 4 A internal (device protection), slow-blow |
Recommended breaker for input protection | 6 A ... 16 A (Characteristic B, C, D, K or comparable) |
Discharge current to PE | < 0.25 mA |
DC operation | |
Input voltage range | 110 V DC ... 250 V DC ±20 % |
125 V DC ... 250 V DC ±10 % (UL) | |
Derating | < 110 V DC (1 %/V) |
Voltage type of supply voltage | DC |
Current consumption | 0.3 A (110 V DC) |
0.13 A (250 V DC) |
Efficiency | typ. 88.9 % (120 V AC) |
typ. 89.7 % (230 V AC) | |
Nominal output voltage | 12 V DC |
Setting range of the output voltage (USet) | 10 V DC ... 18 V DC (> 12 V DC, constant capacity restricted) |
Nominal output current (IN) | 2.5 A |
Short-circuit-proof | yes |
Crest factor | typ. 3.21 (120 V AC) |
typ. 3.96 (230 V AC) | |
Output power (PN) | 30 W |
Connection in parallel | yes, for increasing power and redundancy with diode |
Connection in series | yes, for increased output voltage |
Feedback voltage resistance | ≤ 25 V DC |
Protection against overvoltage at the output (OVP) | ≤ 25 V DC |
Residual ripple | typ. 50 mVPP (with nominal values) |
Control deviation | < 1 % (change in load, static 10 % ... 90 %) |
< 3 % (change in load, dynamic 10 % ... 90 %) | |
< 0.1 % (change in input voltage ±10 %) | |
Rise time | < 1 s (UOut = 10 % ... 90 %) |
Minimum no-load power dissipation | < 0.11 W (120 V AC) |
Maximum no-load power dissipation | < 0.14 W (230 V AC) |
Minimum nominal load power dissipation | < 3.8 W (120 V AC) |
Power loss nominal load max. | < 3.5 W (230 V AC) |
Short-circuit current | 2.7 A |
Input | |
Position | 1.x |
Identification | 1.1 (L), 1.2 (N) |
Conductor connection | |
Connection method | Push-in connection |
rigid | 0.75 mm² ... 4 mm² (Push-in connection) |
1 mm² | |
flexible | 0.2 mm² ... 4 mm² |
1 mm² | |
flexible with ferrule without plastic sleeve | 0.2 mm² ... 2.5 mm² |
1 mm² | |
flexible with ferrule with plastic sleeve | 0.2 mm² ... 2.5 mm² |
1 mm² | |
AWG | 24 ... 12 |
17 | |
Stripping length | 10 mm |
Output | |
Position | 2.x |
Identification | 2.1 (+), 2.2 (-) |
Conductor connection | |
Connection method | Push-in connection |
rigid | 0.75 mm² ... 4 mm² (Push-in connection) |
1 mm² | |
flexible | 0.2 mm² ... 4 mm² |
1 mm² | |
flexible with ferrule without plastic sleeve | 0.2 mm² ... 2.5 mm² |
1 mm² | |
flexible with ferrule with plastic sleeve | 0.2 mm² ... 2.5 mm² |
1 mm² | |
rigid (AWG) | 24 ... 12 |
17 | |
AWG | 24 ... 12 |
17 | |
Stripping length | 10 mm |
Conductor connection | |
Connection method | Push-in connection |
rigid | 0.2 mm² ... 4 mm² |
flexible | 0.2 mm² ... 4 mm² |
flexible with ferrule without plastic sleeve | 0.25 mm² ... 2.5 mm² |
flexible with ferrule with plastic sleeve | 0.25 mm² ... 2.5 mm² |
AWG | 24 ... 14 (Cu) |
Stripping length | 10 mm |
LED signaling | |
Types of signaling | LED DC OK - signal state operation (UN = 24 V DC, IOut = IN) |
Function | Visual operating state display |
Color | green |
LED off | Supply voltage input AC not present (Off) |
LED on (green), DC OK | UOUT > 0,9 x UN (On (green), DC OK) |
Number of phases | 1 |
Insulation voltage input/output | 4 kV AC (type test) |
3.75 kV AC (routine test) |
Product type | Power supply |
Product family | UNO POWER |
MTBF (IEC 61709, SN 29500) | > 2690000 h (25 °C) |
> 1609000 h (40 °C) | |
> 890000 h (55 °C) | |
Insulation characteristics | |
Protection class | II |
Degree of pollution | 2 |
Life expectancy (electrolytic capacitors) | |
Current | 1.25 A |
Temperature | 40 °C |
Time | 201000 h |
Additional text | 120 V AC |
Life expectancy (electrolytic capacitors) | |
Current | 1.25 A |
Temperature | 40 °C |
Time | 164000 h |
Additional text | 230 V AC |
Life expectancy (electrolytic capacitors) | |
Current | 2.5 A |
Temperature | 40 °C |
Time | 76000 h |
Additional text | 120 V AC |
Life expectancy (electrolytic capacitors) | |
Current | 2.5 A |
Temperature | 40 °C |
Time | 71000 h |
Additional text | 230 V AC |
Life expectancy (electrolytic capacitors) | |
Current | 1.875 A |
Temperature | 40 °C |
Time | 128000 h |
Additional text | 120 V AC |
Life expectancy (electrolytic capacitors) | |
Current | 1.875 A |
Temperature | 40 °C |
Time | 110000 h |
Additional text | 230 V AC |
Life expectancy (electrolytic capacitors) | |
Current | 2.5 A |
Temperature | 25 °C |
Time | 216000 h |
Additional text | 120 V AC |
Life expectancy (electrolytic capacitors) | |
Current | 2.5 A |
Temperature | 25 °C |
Time | 203000 h |
Additional text | 230 V AC |
Item dimensions | |
Width | 21 mm |
Height | 90 mm |
Depth | 90 mm |
84 mm (Device depth (DIN rail mounting)) | |
Installation dimensions | |
Installation distance right/left | 0 mm / 0 mm |
Installation distance top/bottom | 30 mm / 30 mm |
Mounting type | DIN rail mounting |
Assembly note | alignable: horizontally: 0 mm, vertically: 30 mm |
Mounting position | horizontal DIN rail NS 35, EN 60715 |
Flammability rating according to UL 94 | V0 (Housing, terminal blocks) |
Housing material | Plastic |
Housing material | PC |
Type of housing | Polycarbonate |
Foot latch material | PBT (polybutylene terephthalate) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C (> 55 °C Derating: 2.5 %/K) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Ambient temperature (start-up type tested) | -40 °C |
Maximum altitude | ≤ 5000 m (> 2000 m, Derating: 10 %/1000 m) |
Max. permissible relative humidity (operation) | ≤ 95 % (at 25 °C, non-condensing) |
Shock (operation) | 18 ms, 30g, per spatial direction (IEC 60068-2-27) |
Vibration (operation) | 10 Hz ... 50 Hz, amplitude ±0.35 mm (IEC 60068-2-6) |
59.6 Hz ... 150 Hz, 5g, 20 cycles | |
Temp code | T4 (-25°C ... +70°C; >55°C, derating: 2.5 %/K) |
Overvoltage category | |
EN 61010-1 | II (≤ 5000 m) |
Overvoltage category | |
EN 62477-1 | III (≤ 2000 m) |
Overvoltage category | |
EN 61558-2-16 | III ( 2000 m, UIN: 100 V AC ... 250 V AC, 110 V DC ... 250 V DC) |
II (≤ 2000 m) | |
Safety of power supply units up to 1100 V (insulation distances) | |
Standard designation | Safety of power supply units up to 1100 V (insulation distances) |
Standards/specifications | DIN EN 61558-2-16 |
Electrical safety | |
Standard designation | Electrical safety |
Standards/specifications | IEC 61010-2-201 (SELV) |
Standard designation | Safety for equipment for measurement, control, and laboratory use |
Standards/specifications | IEC 61010-1 |
Protective extra-low voltage | |
Standard designation | Protective extra-low voltage |
Standards/specifications | IEC 61010-1 (SELV) |
IEC 61010-2-201 (PELV) | |
Safe isolation | |
Standard designation | Safe isolation |
Standards/specifications | IEC 61558-2-16 |
IEC 61010-2-201 | |
Limitation of harmonic line currents | |
Standard designation | Limitation of harmonic line currents |
Standards/specifications | EN 61000-3-2 |
Mains variation/undervoltage | |
Standard designation | Mains variation/undervoltage |
Standards/specifications | SEMI F47 - 0706 (200 V AC) |
UL | |
Identification | UL 1310 Class 2 Power Units |
UL | |
Identification | UL/C-UL Listed UL 61010-1 |
UL | |
Identification | UL/C-UL Listed UL 61010-2-201 |
ANSI/UL 121201 | |
Identification | PROCESS CONTROL EQUIPEMENT FOR HAZARDOUS LOCATIONS |
(EN) This equipment is suitable for use in Class I, Division 2, Groups A, B, C and D, Hazardous Locations, or non-hazardous locations only. (FR) Cet appareil convient uniquement pour une utilisation en atmosphères explosibles de classe I, division 2, groupes A, B, C et D ou en atmosphères non explosibles. |
|
(EN) WARNING: Explosion Hazard - Do not connect or disconnect equipment unless power has been switched off or the area is known to be non-hazardous. (FR) AVERTISSEMENT : risque d'explosion - ne pas connecter ou déconnecter les équipements sauf si l'alimentation a été coupée ou si la zone est réputée non dangereuse. |
|
(EN) If the equipment is used in a manner not specified by the manufacturer, the protection provided by the equipment may be impaired. (FR) Si l'équipement est utilisé d'une manière non spécifiée par le fabricant, la protection fournie par cet équipement peut être altérée. |
|
(EN) This equipement must be installed in a suitable, tool secured/key locked enclosure. (FR) Cet équipement doit être installé dans un boîtier approprié, verrouillé par une clé ou dont l'ouverture nécessite l'utilisation d'un outil. |
|
SIQ | |
Identification | CB scheme (IEC 61010-1, IEC 61010-2-201) |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
Interference emission | Interference emission in accordance with EN 61000-6-3 (residential and commercial) and EN 61000-6-4 (industrial) |
EMC requirements for noise immunity | EN 61000-6-2 |
Conducted noise emission | |
Standards/regulations | EN 55016 |
EN 61000-6-3 (Class B) | |
Noise emission | |
Standards/regulations | EN 55016 |
EN 61000-6-3 (Class B) | |
Harmonic currents | |
Standards/regulations | EN 61000-3-2 |
EN 61000-3-2 (Class A) | |
Frequency range | 0 kHz ... 2 kHz |
Flicker | |
Standards/regulations | EN 61000-3-3 |
Frequency range | 0 kHz ... 2 kHz |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | 6 kV (Test Level 3) |
Discharge in air | 8 kV (Test Level 3) |
Comments | Criterion A |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 1 GHz |
Test field strength | 10 V/m (Test Level 3) |
Frequency range | 1 GHz ... 6 GHz |
Test field strength | 10 V/m (Test Level 3) |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | 4 kV (Test Level 4 - asymmetrical) |
Output | 2 kV (Test Level 3 - asymmetrical) |
Comments | Criterion A |
Surge voltage load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge voltage load (surge) | |
Input | 2 kV (Test Level 4 - symmetrical) |
4 kV (Test Level 4 - asymmetrical) | |
Output | 1 kV (Test Level 3 - symmetrical) |
2 kV (Test Level 3 - asymmetrical) | |
Comments | Criterion A |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Input/Output | asymmetrical |
Frequency range | 0.15 MHz ... 80 MHz |
Comments | Criterion A |
Voltage | 10 V (Test Level 3) |
Voltage dips | |
Standards/regulations | EN 61000-4-11 |
Voltage | 230 V AC |
Frequency | 50 Hz |
Voltage dip | 70 % |
Number of periods | 25 periods |
Additional text | Class 3 |
Comments | Criterion A |
Voltage dip | 40 % |
Number of periods | 10 periods |
Additional text | Class 3 |
Comments | Criterion A |
Voltage dip | 0 % |
Number of periods | 1 period |
Additional text | Class 3 |
Comments | Criterion A |
Criteria | |
Criterion A | Normal operating behavior within the specified limits. |
Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
Criterion C | Temporary adverse effects on the operating behavior, which the device corrects automatically or which can be restored by actuating the operating elements. |
Item number | 1399935 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ##### |
Product key | CMPV12 |
GTIN | 4063151784188 |
Weight per piece (including packing) | 164 g |
Weight per piece (excluding packing) | 124 g |
Customs tariff number | 85044095 |
Country of origin | VN |
ECLASS
ECLASS-13.0 | 27040701 |
ETIM
ETIM 9.0 | EC002540 |
Compatible products
Your advantages
Save space in the control cabinet thanks to an extremely narrow overall width
Save energy, thanks to a high degree of efficiency
Outdoor installation possible, with a wide temperature range of -25°C … +70°C
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates