The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Power reliability in the process industry

High system availability is essential for the process industry. That is why 99% of applications are designed with redundant power supplies. COMPLETE line provides you with integrated, coordinated solutions for setting up your reliable power supply.

Establishing a reliable power supply for the process industry

Establishing a reliable power supply for the process industry
AC surge protection
SEC Technology reliably protects systems and devices against overvoltage events, thus preventing production downtimes.
Find out more
AC surge protection
Assistance system for surge protection
ImpulseCheck is the world's first intelligent assistance system for surge protection in the field of mains protection.
Find out more
Assistance system for surge protection
Energy monitoring
EMpro energy measuring devices acquire your energy data and communicate it to higher-level control and management systems. Digital services and global access via the cloud provide you with a high degree of availability and transparency.
Find out more
Energy monitoring
24 V power supply
High system availability with the powerful QUINT complete portfolio. For your individual solution, we offer QUINT POWER power supplies, DC/DC converters, active and passive redundancy modules, and uninterruptible power supplies with Ethernet interface.
Find out more
24 V power supply
Redundancy
Redundancy modules increase the operational safety of systems – tailored to your application.
Find out more
Redundancy
Buffer modules
Protect your application using our buffer modules for mains failures lasting for up to several minutes. The buffer module stores the energy required to bridge mains failures in maintenance-free capacitors.
Find out more
Buffer modules
Device protection
Selective device protection with various tripping mechanisms provides maximum safety for every load.
Find out more
Device protection
DC potential distribution
To ensure that machines and systems function properly, various system components must be supplied with power and signals. The PTFIX distribution block concept has the right solution for every application.
Find out more
DC potential distribution
AC potential distribution
With the CrossPowerSystem power distribution board, you can now install power distribution and switching devices quickly and easily.
AC potential distribution
Connectivity
COMPLETE line provides a large selection of different terminal blocks for connecting a wide range of applications in the control cabinet.
Find out more
Connectivity
Secure communication
In order to ensure the stable and reliable operation of all processes and to intervene at an early stage if needed, it is necessary to continuously monitor systems in the process industry.
Find out more
Secure communication

A powerful surge protection system safely discharges transient overvoltages on the AC side without causing system downtimes. The transmission of overvoltage events to the cloud enables preventive maintenance.

In the control cabinet, innovative solutions for AC and DC potential distribution reduce the amount of space required as well as the installation time. Redundant solutions or batteries supplement the DC power supply when needed, thus safeguarding the 24 V supply even in critical situations.

In large processing plants, e.g., in refineries, there are often already backups on the grid side in the form of huge, central AC UPSs. These ensure that in the event of a fault, grid malfunctions do not lead to interruptions of the individual applications.

Device circuit breakers prevent negative effects on the overall system caused by interference in the field. In addition to power reliability, future-proof monitoring solutions help save energy in the overall system.