The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Installation connectors in electrical installations Connect cables for power and signal transmission quickly and conveniently. Implement flexible power distribution effortlessly. Our large portfolio of installation connectors and distribution boards provides the ideal solution for buildings and infrastructure equipment.

Person in the boiler room connecting an installation connector to a distributor

Laying and extending cables and repairing damaged cables are everyday challenges in the electrical trade. Complex power distribution and the connection of motors for window coverings, for example, also form part of the electrical installation tasks. Our installation connectors, cable connectors, and distributors make quick work of this.

Our three IPD, PRC, and QPD installation systems feature easy installation and a robust design. They provide you with the reliable transmission and distribution of power and signals in outdoor and wet areas. Use QPD installation connectors and distribution boards with fast IDC connection without any special tools. Or connect cables conveniently and without tools: the IPD system with Push-in Technology makes this possible. Do you prefer the proven screw connection? Then opt for the PRC installation system.

  • The right connection technology for every application: Fast IDC contact, easy Push-in Technology, and proven screw connection
  • Quick and easy assembly without special tools
  • High degree of reliability with robust housings up to IP66/IP68/IP69 degree of protection and IK08 impact resistance

Comparison of installation systems

IPD

PRC

QPD

Connection technology Push-in / Push-Lock connection Screw / crimp connection IDC insulation displacement connection
Number of positions 3 / 5 2 ... 7 3 / 4 / 5
Rated voltage/current up to 690 V and 20 A up to 690 V and 35 A up to 690 V and 40 A
Degree of protection IP66 / IP68 (24 h / 2 m) / IP69K IP66 / IP68 (24 h / 2 m) / IP69K IP66 / IP68 (24 h / 2 m) / IP69K
Impact resistance IK07 IK08 (-25°C) IK07
Ambient temperature (operation) -30°C (-40°C) ... +100°C -40°C … +85°C -40°C … +100°C
Type of locking Bayonet fast-locking system, can be unlocked manually or with tools Snap-in locking, can be unlocked manually or with tools Screw locking mechanism, can be unlocked manually or with tools
Insertion cycles 50 or 100 with max. IP66 Up to 2000 50
Conductor cross-section (rigid and flexible) 0.5 mm² ... 2.5 mm² 1.5 mm² ... 6.0 mm² 0.5 mm² ... 6.0 mm²
External cable diameter 6 mm ... 16 mm 8 mm ... 21 mm 4 mm ... 20 mm
Approvals IEC, UL, VDE IEC, UL, 2PfG, DNV IEC, UL, VDE

IPD installation system Reliable and tool-free power distribution in every installation situation, no matter how difficult.

  • Simple, time-saving wiring in the field with Push-Lock connection
  • Secure, tool-free locking even in particularly difficult installation situations
  • Fast startup with preassembled cable assemblies

PRC installation system Safe power distribution even under extreme conditions.

  • Reliable use under extreme ambient conditions with high degrees of protection and impact resistance
  • Simple handling with proven crimp or screw connection technology
  • Mechanical and color coding for quick and error-free startup

QPD installation system Set up power distributions quickly, easily, and cost-effectively.

  • Connection without special tools with the QUICKON IDC displacement connection
  • Flexible distribution solutions with fixed and pluggable connections
  • Optimum protection against environmental influences

QPD STAK 3 and STAS 3 connectors The connector designed for assembly, especially for the motor connection of blinds, window coverings, and awnings.

  • Tool-free installation in no time with IDC connection
  • Robust and splash-proof housing
  • Compatible with all classic motor connections for awnings and blinds