The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Product solutions for residential storage The combination of a solar system with a residential storage system maximizes the self-consumption of the electricity generated in residential buildings.

One-family home with battery storage system in the garage

Photovoltaic system on the roof, battery storage system in the basement: in private households, residential storage systems are often operated in combination with a solar system. In addition to the inverter and string combiner box (SCB), this efficient system also includes the residential storage system itself, which consists of a battery management system (BMS) and the battery modules. Phoenix Contact has the right solutions for all of these areas of application.

Our solutions portfolio for residential storage


Interactive image map: Portfolio presentation for home storage systems
String combiner boxes for PV systems
Phoenix Contact provides a variety of different string combiner boxes for safely installing photovoltaic systems and for protecting them against lightning strikes and surge voltages. With the help of these string combiner boxes, surge voltage couplings are discharged directly to the ground potential so that your photovoltaic system continues to function. The preassembled boxes are available in various configurations and are compatible with many inverter manufacturers.
To the products
Connection technology for inverters
Connect your installed solar system and the corresponding energy storage system to your inverter so that they are protected against polarity reversal. In addition to internal PCB connection technology, Phoenix Contact also provides connectors for connecting to the photovoltaic system and to the residential storage system. In addition, our portfolio includes 3- and 5-position AC connectors as well as connection technology for data and signals. Hybrid connectors with a high degree of protection are also available.
To the products
Universal housings for embedded systems
Phoenix Contact offers the UCS series universal housings as an ideal solution for embedded systems used to operate and monitor your energy storage system at home. The housings feature an IP40 degree of protection and reliably protect PCBs in the standard form factor from external influences. With the extensive accessories, you can also tailor devices to your advantage, with removable side panels, for example.
To the products
Connection technology for residential storage systems
From lever-actuated PCB connection technology to power connections protected against polarity reversal: Phoenix Contact provides a comprehensive portfolio of connection technology for storage systems that safely and reliably connects residential storage battery modules and power control units. The space-saving design ensures convenient operation even in cramped installation conditions.
To the products
Product portfolio for connection technology in residential storage systems

Connection technology for battery modules

Reliable installation and smooth operation of residential storage systems

Product portfolio for string combiner boxes in residential storage systems

String combiner boxes for PV systems

Robust solutions for protection against surge voltages and lightning strikes

Product portfolio: Connection technology for inverters

Connection technology for inverters

Efficient conversion of direct current into alternating current

UCS series universal housing product portfolio

Universal housings for embedded systems

Optimum protection for electronic components against external influences

Product highlights for residential storage systems


With a residential storage system homeowners can use a large part of the solar-generated electricity themselves. This helps to protect the environment while also cutting costs.

Dr. Rüdiger Meyer, Application expert for energy storage systems

Energy independence for the home

If you have a photovoltaic system installed at home, storing the solar power in your own battery storage system is much more economical than selling the solar power at a low rate to the local power provider. The electrical energy is drawn upon as required and the electricity from the photovoltaic system is used within the household to operate a heat pump or to charge an e-car, for example. Electrical energy generated via the photovoltaic system reduces the amount purchased from the power provider and increases independence from the power grid. In addition, power outages can be bridged with the help of the energy storage system.

FAQs: Residential storage


Residential storage
Residential storage in a private home
Solar panels on a house roof
Residential storage

A residential storage system is an energy storage system that stores excess energy, usually generated from renewable sources such as solar power. This energy can then be used later when needed, e.g., at night or in bad weather. The storage system usually consists of batteries that store the electrical energy chemically. The storage capacity is in the range of 10 kWh.

Residential storage in a private home

There are various technologies for residential storage systems, including:
• AC-coupled systems: These systems are connected to the home grid via alternating current (AC) and can be installed independently of the solar system.
• DC-coupled systems: These systems are connected directly to the direct current (DC) of the solar system and provide more efficient power transmission.
• Hybrid systems: These systems combine both AC and DC coupling and provide flexibility and efficiency.

Solar panels on a house roof

Residential storage systems bring several advantages, including:
• Energy independence: They make it possible to use more of the self-generated energy and to be less dependent on the public power grid.
• Cost savings: Electricity costs can be reduced by using the stored energy, especially at times of high electricity prices.
• Environmental protection: They promote the use of renewable energy and reduce carbon emissions.

Contact

Application expert Rüdiger Meyer
Dr. Rüdiger Meyer
Energy storage application expert
I will be happy to provide you with support in selecting the right components.