RIF-4-BPT/3X21
-
Relay base
2900961
Relay base RIF-4..., for high-power relay with 2 or 3 changeover contacts or 3 N/O contacts, Push-in connection, plug-in option for input/interference suppression modules, for mounting on NS 35/7,5
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Relay socket |
Product family | RIFLINE complete |
Nominal voltage UN | 440 V AC |
250 V DC | |
Nominal current IN | max. 16 A (Depends on application/assembly) |
Protective circuit | depending on the selected input/suppressor modules |
Coil side | |
Connection method | Push-in connection |
Stripping length | 8 mm |
Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
0.14 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
0.14 mm² ... 1 mm² (Ferrule with plastic sleeve, two conductors on double terminal block) | |
Conductor cross-section AWG | 26 ... 16 (solid) |
26 ... 16 (flexible) | |
Contact side | |
Connection method | Push-in connection |
Stripping length | 10 mm |
Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
0.14 mm² ... 2.5 mm² (Ferrule with plastic sleeve) | |
0.14 mm² ... 1 mm² (Ferrule with plastic sleeve, two conductors on double terminal block) | |
Conductor cross-section AWG | 26 ... 14 (solid) |
26 ... 14 (flexible) |
Drill hole | |
Diameter | 3.2 mm |
Width | 43 mm |
Height | 111 mm |
Depth Retaining bracket | 90 mm (with retaining bracket) |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 (Housing) | V2 (Housing) |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 85 °C (Depends on application/assembly) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Corrosive gas test | |
Identification | ISA-S71.04. G3 Harsh Group |
EN 60068-2-60 |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2900961 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | DK6 |
Product key | DK6525 |
GTIN | 4046356733199 |
Weight per piece (including packing) | 117.9 g |
Weight per piece (excluding packing) | 119.7 g |
Customs tariff number | 85366990 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27371603 |
ECLASS-15.0 | 27371603 |
ETIM
ETIM 9.0 | EC001456 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
REL-PR1-24DC/1/MB - Single relay 2908040
-
REL-PR1- 48DC/1/MB - Single relay 2908613
-
REL-PR1-110DC/1/MB - Single relay 2908044
-
REL-PR1-220DC/1/MB - Single relay 2908046
-
REL-PR1-230AC/1/MB - Single relay 2908047
-
REL-PR3- 24DC/3X21 - Single relay 2903702
-
REL-PR3- 24AC/3X21 - Single relay 2903703
-
REL-PR3-120AC/3X21 - Single relay 2903704
-
REL-PR3-230AC/3X21 - Single relay 2903705
-
REL-PR3- 24DC/3X1 - Single relay 2903706
-
REL-PR3- 24AC/3X1 - Single relay 2903707
-
REL-PR3-120AC/3X1 - Single relay 2903708
-
REL-PR3-230AC/3X1 - Single relay 2903709
-
FBS 2-6 - Plug-in bridge 3030336
-
FBS 2-6 BU - Plug-in bridge 3036932
-
FBS 2-6 GY - Plug-in bridge 3032237
-
STP 5-2 - Marker carriers 0800967
-
RIF-RH-4 - Retaining bracket 2900956
-
RIF-RHM-4 - Retaining bracket 2905983
-
MPS-MT - Test plug 0201744
-
RIF-LDP-12-24 DC - Plug-in module 2900939
-
RIF-LDP-48-60 DC - Plug-in module 2900940
-
RIF-LDP-110 DC - Plug-in module 2900941
-
RIF-LV-12-24 UC - Plug-in module 2900942
-
RIF-LV-48-60 UC - Plug-in module 2900943
-
RIF-LV-120-230 AC/110 DC - Plug-in module 2900944
-
RIF-V-12-24 UC - Plug-in module 2900945
-
RIF-V-48-60 UC - Plug-in module 2900947
-
RIF-V-120-230 UC - Plug-in module 2900948
-
RIF-RC-12-24 UC - Plug-in module 2900949
-
RIF-RC-48-60 UC - Plug-in module 2900950
-
RIF-RC-120-230 UC - Plug-in module 2900951
-
RIF-T3-24UC - Timer module 2902647
-
RIF-BR-12-230 AC - Plug-in module 2907060
-
RIF-LDM-12-24 DC - Plug-in module 2907057
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
PHOENIX CONTACT s.r.o.
Námestie Mateja Korvína 1, 811 07 Bratislava. Zapísaná v Obchodnom registri Okresného súdu Bratislava III, vložka číslo 48994/B.