RAD-CAB-EF393-10M - Antenna cable
2867665

Antenna cable, outside diameter: 10 mm (0.4 in.), inner conductor: stranded, attenuation: 2.9 / 5.6 / 9.9 dB at 0.9 / 2.4 / 5.8 GHz, connection: 2 x N (male), cable length: 10 m (32 ft.)

Product details









Compatible products


Your advantages

Halogen-free
Easy installation, thanks to flexible inner conductor
Flame-retardant
Oil-resistant
UV resistant
For outdoor installation