45° angled FO connection. The angled design means that the bus coupler and Inline station can also be mounted in low-profile 80-type terminal boxes. It also enables the correct installation of fiber optics in these boxes (despite the minimum bending radii required). The Inline bus terminals connect the terminals of an Inline station to the INTERBUS network. A fiber optic connection is used for connection to the INTERBUS remote bus. The remote bus cable is connected to the bus terminal via an F-SMA connector. The bus terminal performs the following functions within an Inline station: - Updates the INTERBUS remote bus signals - Disconnects the outgoing remote bus or the connected I/O modules via software commands - Connects to the functional ground by snapping onto the DIN rail. The Inline terminals can be marked using hinged marking fields The fields have insert cards that can be marked individually according to the application In addition, the ZBFM-6... zack marker strip can be used to mark the terminal points Note the following during configuration: The total logic current of all the terminals connected to an Inline bus terminal must not exceed the maximum permissible total current of 2 A Depending on the station configuration, the number of terminals that can be connected may be less than 63
IBS IL 24 BK-LK/45
-
Bus coupler
2860358
INTERBUS bus coupler, with fiber optic connection with a 45 degree angle, 24 V DC, without accessories
Product details
Type | modular |
INTERBUS-Master | |
Number of devices with parameter channel | 63 |
Number of supported branch terminals with remote bus branch | max. 15 |
Module | |
ID code (dec.) | 04 |
ID code (hex) | 04 |
Length code (hex) | 00 |
Length code (dec) | 00 |
Process data channel | 0 bit |
Input address area | 0 Byte |
Output address area | 0 Byte |
Protective circuit | Reverse polarity protection |
Potentials: Bus coupler supply UBK; Communications power UL (7.5 V) and the analog supply UANA (24 V) are generated from the bus coupler supply. | |
Supply voltage | 24 V DC (via Inline connector) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 1.25 A (with max. number of connected I/O terminal blocks) |
typ. 90 mA (without connected Inline I/O terminals) | |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC ±5 % |
Potentials: Supply of analog modules (UANA) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: 7.5 V communications power, 24 V analog supply, 24 V bus coupler supply/functional ground | 500 V AC, 50 Hz, 1 min |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross-section, rigid | 0.09 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.09 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
INTERBUS | |
No. of channels | 2 |
Connection method | F-SMA connector |
Note on the connection method | slanted |
Number of positions | 2 |
Transmission speed | 500 kbps |
Transmission physics | FO |
Inline local bus | |
Connection method | Inline data jumper |
Supply | |
Connection method | 8-pos. Inline connector |
Dimensional drawing |
|
Width | 85 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Color | green |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 80 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 75 % ... 85 % |
Permissible humidity (storage/transport) | 75 % ... 85 % |
Mounting type | DIN rail mounting |
Item number | 2860358 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DRI |
Product key | DRI111 |
GTIN | 4017918822842 |
Weight per piece (including packing) | 301.12 g |
Weight per piece (excluding packing) | 257.12 g |
Customs tariff number | 85389091 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT s.r.o.
Námestie Mateja Korvína 1, 811 07 Bratislava. Zapísaná v Obchodnom registri Okresného súdu Bratislava III, vložka číslo 48994/B.