IB IL 24 AI 2/SF-230 - Inline terminal
2740818

Inline analog input terminal, without accessories, 2 inputs, 0 - 20 mA, 4 - 20 mA, ±20 mA, 0 - 10 V, ±10 V, 3 dB cut-off frequency at 230 Hz, 2-conductor connection technology

Free download available. Downloads

Product details







Compatible products