FLS PB M12 DI 16 M12 - Distributed I/O device
2736220

The stand-alone device for PROFIBUS has 16 digital inputs. The M12 connection is established using fast connection technology. The 24 V DC supply is protected against short circuit and overload. The nominal current of the device is 1.2 A.

Free download available. Downloads

Product details








Compatible products



Your advantages

Directly accessible address encoding switch
Consistent connection via M12 connectors
Short-circuit and overload protection
SPEEDCON fast locking system
Diagnostic and status indicators
Flexible power supply concept