FLS IB M12 DI 8 M12 - Distributed I/O device
2736013

The stand-alone device for INTERBUS has 8 digital inputs. The M12 connection is established using fast connection technology. The 24 V DC supply is protected against short circuit and overload. The nominal current of the device is 600 mA.

Free download available. Downloads

Product details








Compatible products



Your advantages

Consistent connection via M12 connectors
Diagnostic and status indicators
SPEEDCON fast locking system
Short-circuit and overload protection
Flexible power supply concept