IBS PCI SC/I-T
-
Termination board
2725260
Product details
Notes on operation | From item revision 15, the controller board will no longer be equipped with a NVRAM (Non-Volatile Random-Access-Memory) due to component discontinuation. The fundamental functionality of the controller board is not affected. In applications that access the NVRAM, applicative countermeasures will have to be taken. |
Note on application | |
Note on application | Only for industrial use |
Product type | PC controller board |
Type | PC card |
Set comprises | 2732981 IBS PCI SC SYSKIT |
2732994 IBS PCI SC SYSKIT E | |
Format | Short plug-in card, 1-slot |
Control system | IBM-compatible PCs with PCI slot |
Operating system | Windows NT |
Windows 2000 | |
Windows XP | |
Windows 7 (64 bit) | |
Windows 8/10 (32 & 64 bit) | |
Venturcom RTX 5.x | |
Further types on request | |
Addressable areas | |
I/O | 16 bytes I/O, PnP |
INTERBUS-Master | |
Number of devices with parameter channel | max. 126 |
Local diagnostics | |
Designation | SC, HF, PF, BSA, FAIL |
Monitored function | INTERBUS |
Optical representation | Status display via LED |
Functionality | |
Control system | IBM-compatible PCs with PCI slot |
System requirements | |
Configuration tool | CMD from version 4.5x |
Config+ from version 1.00 onwards | |
Diagnostics tool | DIAG+ from version 1.0x |
Application interface | HFI |
DDI | |
Driver | Windows NT |
Windows 2000 | |
Windows XP | |
Windows 7 (64 bit) | |
Windows 8/10 (32 & 64 bit) | |
Venturcom RTX 5.x | |
Further types on request |
Local diagnostics | SC, HF, PF, BSA, FAIL INTERBUS Status display via LED |
Transmission medium | Copper |
Maximum power dissipation for nominal condition | max. 3.5 W |
Supply | |
Supply voltage | 5 V DC |
Supply voltage range | ± 5 % (including ripple) |
Power supply connection | Via PCI bus |
Typical current consumption | 0.7 A |
Digital: | |
Input name | Digital inputs |
Number of inputs | 6 (EN 61131-2 type 1) |
Connection technology | FLK cable connector (14-pos.) |
Nominal input voltage UIN | 24 V DC |
Digital: | |
Output name | Digital outputs |
Connection technology | FLK cable connector (14-pos.) |
Number of outputs | 2 |
Output voltage | 24 V DC |
Maximum output current per channel | 0.5 A |
Interrupts | 1 IRQ, PnP |
INTERBUS remote bus | |
Connection method | 9-pos. D-SUB female connector, with electrical isolation |
Transmission speed | 500 kbps |
Parameterization/operation/diagnostics | |
Connection method | RS-232-C, Mini-DIN female |
Transmission speed | 500 kbps500 kbps 2 Mbps |
Host system | |
Connection method | PCI bus, 32 bit, 33 MHz, 5 V |
Direct I/Os | |
Connection method | 14-pos. FLK pin strip |
Width | 168 mm |
Height | 107 mm |
Depth | 20 mm |
External dimensions | |
Width / Height / Depth | 168 mm / 107 mm / 20 mm |
Ambient conditions | |
Degree of protection | IP20 (Must be installed in a device with IP20) |
Ambient temperature (operation) | 0 °C ... 55 °C (acc. to EN 60204-1) |
Ambient temperature (storage/transport) | -25 °C ... 75 °C (acc. to EN 60204-1) |
Permissible humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
Air pressure (operation) | 860 hPa ... 1080 hPa (up to 2000 m above sea level) |
Air pressure (storage/transport) | 660 hPa ... 1080 hPa (up to 3000 m above sea level) |
Item number | 2725260 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRE |
Product key | DREABA |
GTIN | 4017918185121 |
Weight per piece (including packing) | 166.2 g |
Weight per piece (excluding packing) | 126.1 g |
Customs tariff number | 84733020 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242208 |
ECLASS-15.0 | 27242208 |
ETIM
ETIM 9.0 | EC001423 |
UNSPSC
UNSPSC 21.0 | 32151700 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
Lead (CAS: n/a) | |
SCIP | 4dfa233e-d94a-4f2a-b32b-fd3010d4a017 |
Compatible products
Your advantages
Access to high-level language applications via HFI
INTERBUS parameter channel (PCP) supported
Access to INTERBUS system data and controller data via visualization stations
Compatible driver
Parameterization and diagnostics with Diag+
Installation of several cards in a PC with monitoring of multiple INTERBUS lines
External 24 V DC power supply
PHOENIX CONTACT s.r.o.
Námestie Mateja Korvína 1, 811 07 Bratislava. Zapísaná v Obchodnom registri Okresného súdu Bratislava III, vložka číslo 48994/B.