The terminal is designed for use within an Inline station. It is used to output analog current and voltage signals.
IB IL AO 2/UI-PAC
-
Analog module
2700775
Inline, Analog output terminal, Analog outputs: 2, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 12.2 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Note on dimensions | Housing dimensions |
Note on application | |
Note on application | Only for industrial use |
Inline local bus | |
Number of interfaces | 2 |
Connection method | Inline data jumper |
Transmission speed | 500 kbps |
Transmission physics | Copper |
Module | |
ID code (dec.) | 91 |
ID code (hex) | 5B |
Length code (hex) | 04 |
Length code (dec) | 04 |
Process data channel | 64 bit |
Input address area | 8 Byte |
Output address area | 8 Byte |
Register length | 64 bit |
Required parameter data | 10 Byte |
Required configuration data | 5 Byte |
Analog: | |
Output name | Analog outputs |
Connection technology | 2-conductor |
Note regarding the connection technology | shielded |
Number of outputs | 2 |
D/A conversion time | typ. 10 µs |
D/A converter resolution | 12 bit |
Protective circuit | Short-circuit and overload protection; Electronic |
Transient protection; Suppressor diode | |
Data formats | IB IL, S7-compatible |
Representation of output values | 12 bits (11 bits + sign bit) |
Process data update | bus-synchronous |
Current output signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
-20 mA ... 20 mA | |
Load/output load current output | ≤ 450 Ω |
Voltage output signal | 0 V ... 10 V |
-10 V ... 10 V | |
Load/output load voltage output | > 1 kΩ |
Permissible cable length | max. 250 m (The specifications refer to nominal operation after complying with installation instructions. The specifications refer to the following reference cable type: Shielded power station cable: LiYCY; 2 x 2 x 0,5 mm²; VDE0812) |
Product type | I/O component |
Product family | Inline |
Type | modular |
Scope of supply | including Inline connector and labeling field |
Diagnostics messages | Failure of the internal I/O supply I/O error message sent to the bus coupler |
I/O supply failure Message in the diagnostic code (in the IB IL format) | |
Short circuit/overload of the outputs Message in the diagnostic code (in the IB IL format) | |
Configuration invalid Message in the diagnostic code (in the IB IL format) | |
Insulation characteristics | |
Overvoltage category | II (IEC 60664-1, EN 60664-1) |
Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
Maximum power dissipation for nominal condition | 2.3 W |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (via voltage jumper) |
Current draw | max. 65 mA |
typ. 55 mA | |
Potentials: Supply of analog modules (UANA) | |
Supply voltage | 24 V DC (via voltage jumper) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 75 mA (Nominal current load (IOUT1/2 = 20 mA, RL = 0 Ω)) |
max. 30 mA (No-load) | |
typ. 38 mA (Nominal voltage load (UOUT1/2 = 10 V, RL = 1 kΩ)) | |
max. 45 mA (Nominal voltage load (UOUT1/2 = 10 V, RL = 1 kΩ)) | |
typ. 65 mA (Nominal current load (IOUT1/2 = 20 mA, RL = 0 Ω)) | |
typ. 24 mA (No-load) | |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: 7.5 V supply (bus logics)/24 V analog supply (analog I/O) | 500 V AC, 50 Hz, 1 min |
Test voltage: 7.5 V supply (bus logic)/functional ground | 500 V AC, 50 Hz, 1 min |
Test voltage: 24 V analog supply (analog I/O)/functional ground | 500 V AC, 50 Hz, 1 min |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Stripping length | 8 mm |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2700775 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DRI |
Product key | DRI142 |
GTIN | 4046356639965 |
Weight per piece (including packing) | 89.4 g |
Weight per piece (excluding packing) | 66 g |
Customs tariff number | 85389091 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242601 |
ECLASS-15.0 | 27242601 |
ETIM
ETIM 9.0 | EC001596 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
SCIP | 122f3673-ca89-49bf-9d79-213b5253ce53 |
Compatible products
-
IB IL SCN-8 - Inline connector 2726337
-
SKS 8 - Shield connection terminal block 3240210
-
SK 8 - Shield connection terminal block 3025163
-
SCC 15-NS35 - Shield connection terminal block 1019443
-
AB/SKS - Support bracket 3240224
-
AB-SK/E - Support bracket 3026476
-
NLS-CU 3/10 SN 1000MM - Neutral busbar 0402174
-
IL CP - Coding star 2742683
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
UCT-TMF 6 - Marker for terminal blocks 0828746
-
UC-TMF 6 - Marker for terminal blocks 0818140
-
ZBF 12:UNBEDRUCKT - Zack Marker strip, flat 0809735
-
UCT-TMF 12 - Marker for terminal blocks 0829214
-
UC-TMF 12 - Marker for terminal blocks 0819233
Your advantages
2 analog output channels
Connection of actuators in 2-conductor technology
Current ranges: 0 mA ... 20 mA, 4 mA ... 20 mA, ±20 mA
Voltage ranges: 0 V ... 10 V, ±10 V
Diagnostic and status indicators
Frequently searched
PHOENIX CONTACT s.r.o.
Námestie Mateja Korvína 1, 811 07 Bratislava. Zapísaná v Obchodnom registri Okresného súdu Bratislava III, vložka číslo 48994/B.