DNV
Approval ID: TAE00002K4EAC
Approval ID: RU C-DE.AI30.B.01102CSAus
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
24 V | 4 A |
Valve connector, 3-position, Plug straight M12, coding: A, on Valve connector B (10 mm), with 1 LED, Wiring: Z diode
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
24 V | 4 A |