The content you are viewing is tailored for Slovakia. View Content for United States | Choose Another Country

DEK-OE- 5DC/ 24DC/100KHZ-G - Solid-state relay terminal block
2964555

Input solid-state relay, with DC voltage output push-pull, transmission frequency: 100 kHz, with light indicator and protective circuit in input and output circuits, input: 5 V DC, output: 14 - 30 V DC/50 mA

Product details








Compatible products



Your advantages

With capacitor on the input side for interference suppression
Includes signal inputs on PLC counter boards
Push/pull stage on output side
Limit frequency of up to 100 kHz