PR1-BSC2/2X21
-
Relay base
2833518
PR1... relay base, for miniature power relays or miniature switching relays with 1 or 2 changeover contacts or solid-state relays of the same design, 2/2-level version, screw connections, plug-in option for input/interference suppression modules
This product needs further products for operation.
Mandatory accessories
Product details
| Nominal voltage UN | 300 V AC/DC |
| Nominal current IN | 12 A |
| Input side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| 0.2 mm² ... 2.5 mm² (2 conductors with the same cross-section) | |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| 0.2 mm² ... 2.5 mm² (2 conductors with the same cross-section) | |
| Conductor cross-section AWG | 26 ... 14 |
| 26 ... 14 (2 conductors with the same cross-section) | |
| Output side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| 0.2 mm² ... 2.5 mm² (2 conductors with the same cross-section) | |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| 0.2 mm² ... 2.5 mm² (2 conductors with the same cross-section) | |
| Conductor cross-section AWG | 26 ... 14 |
| 26 ... 14 (2 conductors with the same cross-section) | |
| Width | 16 mm |
| Height | 75 mm |
| Depth Retaining bracket | 63 mm (EL1-P16) |
| 71 mm (EL1-P25) |
| Color | green (RAL 6021) |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 85 °C |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2833518 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK6 |
| Product key | DK6312 |
| GTIN | 4017918933760 |
| Weight per piece (including packing) | 43.7 g |
| Weight per piece (excluding packing) | 40.7 g |
| Customs tariff number | 85366990 |
| Country of origin | CN |
UNSPSC
| UNSPSC 21.0 | 39122335 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
REL-MR- 24DC/21HC - Single relay 2961312
-
REL-MR- 48DC/21HC - Single relay 2834821
-
REL-MR- 60DC/21HC - Single relay 2961325
-
REL-MR-110DC/21HC - Single relay 2961338
-
REL-MR- 24AC/21HC - Single relay 2961406
-
REL-MR-120AC/21HC - Single relay 2961419
-
REL-MR-230AC/21HC - Single relay 2961422
-
REL-MR- 24DC/21HC AU - Single relay 2961545
-
REL-MR-110DC/21HC AU - Single relay 2961561
-
REL-MR- 24AC/21HC AU - Single relay 2961503
-
REL-MR-120AC/21HC AU - Single relay 2961516
-
REL-MR-230AC/21HC AU - Single relay 2961529
-
REL-MR- 12DC/21-21 - Single relay 2961257
-
REL-MR- 24DC/21-21 - Single relay 2961192
-
REL-MR- 48DC/21-21 - Single relay 2834834
-
REL-MR- 60DC/21-21 - Single relay 2961273
-
REL-MR-110DC/21-21 - Single relay 2961202
-
REL-MR- 24AC/21-21 - Single relay 2961435
-
REL-MR-120AC/21-21 - Single relay 2961448
-
REL-MR-230AC/21-21 - Single relay 2961451
-
REL-MR- 12DC/21-21AU - Single relay 2961299
-
REL-MR- 24DC/21-21AU - Single relay 2961215
-
REL-MR- 48DC/21-21AU - Single relay 2834847
-
REL-MR- 60DC/21-21AU - Single relay 2961286
-
REL-MR-110DC/21-21AU - Single relay 2961228
-
REL-MR- 24AC/21-21AU - Single relay 2961464
-
REL-MR-120AC/21-21AU - Single relay 2961477
-
REL-MR-230AC/21-21AU - Single relay 2961480
-
REL-MR- 24DC/1IC - Single relay 2961341
-
LDP- 12- 24DC - Plug-in module 2833657
-
LDP- 48- 60DC - Plug-in module 2833660
-
LDP-110DC - Plug-in module 2833673
-
LV- 12- 24UC - Plug-in module 2833712
-
LV-120-230AC/110DC - Plug-in module 2833738
-
V-120-230UC - Plug-in module 2833880
-
RC-120-230UC - Plug-in module 2833767
-
MP 1 - Marker labels 2833631
-
EML (15X6)R YE - Label 0819288
-
DB 50- 90 BU - Wire bridge 2821180
-
DB 50- 90 BK - Wire bridge 2820916
-
DB 50- 90 GY - Wire bridge 2820929
Your advantages
Relay base family for assembly with 1- or 2-changeover contact relay or solid-state relays
Relay retaining bracket with labeling field and ejection function
Plug-in input/interference suppression modules
PHOENIX CONTACT s.r.o.
Námestie Mateja Korvína 1, 811 07 Bratislava. Zapísaná v Obchodnom registri Okresného súdu Bratislava III, vložka číslo 48994/B.