The content you are viewing is tailored for Slovakia. View Content for United States | Choose Another Country

ELR W2+1- 24DC/500AC-37 - Solid-state reversing contactor
2297374

Three-phase solid-state reversing contactor with 24 V DC input, 37 A output current, zero voltage switch, optionally with thermal fuse

Product details









Compatible products



Your advantages

Optional thermal fuse
Stable and short switching times
Long service life
Noise and wear-free switching
Integrated protection circuit
High switching frequency
Integrated locking and load wiring