ELR W3-230AC/500AC- 9I
   - 
  Hybrid motor starter
    
      2297060
      
      
    
  
      Hybrid motor starter for reversing 3~ AC motors up to 500 V AC and 9 A output current, with 230 V AC control voltage, adjustable overload shutdown, emergency stop function up to SIL 3/PL e, and screw connection
      Free download available.
      Downloads
    
  Product details
| Product type | Hybrid motor starters | 
| Product family | CONTACTRON | 
| Operating mode | 100% operating factor | 
| Number of phases | 3 | 
| Motor starter type | Reversing starter | 
| Switching frequency | ≤ 2 Hz (Load-dependent) | 
| Maximum power dissipation for nominal condition | 13.5 W | 
| Switching frequency | ≤ 2 Hz (Load-dependent) | 
| Maximum power dissipation | 16.1 W | 
| Minimum power dissipation | 2.6 W | 
| Supply | |
| Rated control circuit supply voltage US | 230 V AC | 
| Control supply voltage range | 92 V AC ... 253 V AC | 
| Rated control supply current IS | 4 mA | 
| Mains frequency | 40/100 Hz | 
| Protective circuit | Surge protection | 
| Insulation characteristics | |
| Rated insulation voltage | 500 V | 
| Rated surge voltage | 6 kV | 
| Overvoltage category | III | 
| Degree of pollution | 2 | 
| Insulation characteristics between the control input and control supply voltage, and auxiliary circuit to the main circuit | Safe isolation (IEC 60947-1) at operating voltage ≤ 300 V AC | 
| Basic insulation (IEC 60947-1) at operating voltage 300 V AC ... 500 V AC | |
| Isolation characteristics between the control input and control supply voltage to auxiliary circuit | Safe isolation (IEC 60947-1) in the auxiliary circuit ≤ 300 V AC | 
| Control | |
| Input name | Control input right/left | 
| Rated actuating voltage UC | 230 V AC | 
| Triggering voltage range | 92 V AC ... 253 V AC | 
| Rated actuating current IC | 7 mA | 
| Switching threshold | 44 V AC (“0” signal) | 
| 85 V AC (“1” signal) | |
| Switching level | < 5 V DC (For EMERGENCY STOP) | 
| Typical response time | < 35 ms | 
| Typical turn-off time | < 80 ms | 
| AC output | |
| Rated operating voltage Ue | 500 V AC | 
| Operating voltage range | 42 V AC ... 550 V AC | 
| Rated operating current Ie | 9 A (AC-51) | 
| 6.5 A (AC-53a) | |
| Mains frequency | 50/60 Hz | 
| Load current range | 1.5 A ... 9 A (see to derating) | 
| Trigger characteristic in acc. with IEC 60947-4-2 | Class 10A | 
| Cooling time | 20 min (for auto reset) | 
| Leakage current | 0 mA | 
| Residual voltage | < 0.5 V | 
| Surge current | 100 A (t = 10 ms) | 
| Protective circuit | Surge protection | 
| Acknowledge output | |
| Note | Confirmation: floating change-over contact, signal contact | 
| Contact switching type | 1 changeover contact | 
| Switching capacity in accordance with IEC 60947-5-1 | 3 A (230 V, AC15) | 
| 2 A (24 V (DC13)) | |
| Residual voltage | < 0.5 V | 
| Control circuits | |
| Connection method | Screw connection | 
| Stripping length | 8 mm | 
| Screw thread | M3 | 
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² | 
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² | 
| Conductor cross-section AWG | 24 ... 14 | 
| Tightening torque | 0.5 Nm ... 0.6 Nm | 
| 5 lbf-in. ... 7 lbf-in. | |
| Load circuit | |
| Connection method | Screw connection | 
| Stripping length | 8 mm | 
| Screw thread | M3 | 
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² | 
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² | 
| Conductor cross-section AWG | 24 ... 14 | 
| Tightening torque | 0.5 Nm ... 0.6 Nm | 
| 5 lbf-in. ... 7 lbf-in. | |
| Status display | LED (yellow) | 
| Operating voltage display | Green LED | 
| Error indication | Red LED | 
| Width | 22.5 mm | 
| Height | 107 mm | 
| Depth | 114 mm | 
| Flammability rating according to UL 94 (Housing) | V0 (Housing) | 
| Ambient conditions | |
| Degree of protection | IP20 | 
| Ambient temperature (operation) | -25 °C ... 70 °C (observe derating) | 
| Ambient temperature (storage/transport) | -40 °C ... 80 °C | 
| Altitude | ≤ 2000 m | 
| ATEX | |
| Identification |  II (2) G [Ex e] [Ex d] [Ex px] | 
|  II (2) D [Ex t] [Ex p] | |
| Certificate | PTB 07 ATEX 3145 | 
| UL approval | |
| Certificate | NLDX.E228652 | 
| Safety Integrity Level (SIL, IEC 61508) | |
| Identification | ≤ 3 | 
| Note | Safe shutdown | 
| Safety Integrity Level (SIL, IEC 61508) | |
| Identification | 2 | 
| Note | Motor protection | 
| Performance Level (ISO 13849) | |
| Identification | ≤ e | 
| Note | Safe shutdown | 
| Category (ISO 13849) | |
| Identification | ≤ 3 | 
| Note | Safe shutdown | 
| UL data | |
| SCCR | 100 kA (500 V AC (fuse: 30 A class CC/30 A class J (high fault))) | 
| 5 kA (500 V AC (fuse: 20 A RK5 (standard fault))) | |
| FLA | 6.5 A (500 V AC) | 
| Group installation | 20 A (class RK5, SCCR 5kA, #24 - 14 AWG max. solid and stranded) | 
| 30 A (class CC or J, SCCR 100kA, #24 - 14 AWG max, solid and stranded) | |
| Category code | NLDX | 
| Standards/regulations | |
| Standards/regulations | EN 60947 | 
| IEC 61508 | |
| ISO 13849 | |
| Mounting type | DIN rail mounting | 
| Assembly note | can be aligned with spacing = 20 mm | 
| Mounting position | Vertical (horizontal DIN rail) | 
| Item number | 2297060 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | DK7 | 
| Product key | DK7414 | 
| GTIN | 4046356170598 | 
| Weight per piece (including packing) | 314.675 g | 
| Weight per piece (excluding packing) | 223.15 g | 
| Customs tariff number | 85371098 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27370905 | 
| ECLASS-15.0 | 27370905 | 
| ECLASS-15.0 ASSET | 27250101 | 
ETIM
| ETIM 9.0 | EC001037 | 
UNSPSC
| UNSPSC 21.0 | 25173900 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes | 
| Exemption | 7(a), 7(c)-I | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-50
               An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) | 
| SCIP | c744d85d-dc33-43d3-9a0e-2ac80111ea71 | 
Compatible products
- 
    
      
BRIDGE- 2 - Bridge 2900746
 - 
    
      
BRIDGE- 3 - Bridge 2900747
 - 
    
      
BRIDGE- 4 - Bridge 2900748
 - 
    
      
BRIDGE- 5 - Bridge 2900749
 - 
    
      
BRIDGE- 6 - Bridge 2900750
 - 
    
      
BRIDGE- 7 - Bridge 2900751
 - 
    
      
BRIDGE- 8 - Bridge 2900752
 - 
    
      
BRIDGE- 9 - Bridge 2900753
 - 
    
      
BRIDGE-10 - Bridge 2900754
 - 
    
      
BRIDGE- 2-1M - Bridge 2901542
 - 
    
      
BRIDGE- 3-1M - Bridge 2901655
 - 
    
      
BRIDGE- 4-1M - Bridge 2901658
 - 
    
      
BRIDGE- 5-1M - Bridge 2901544
 - 
    
      
BRIDGE- 6-1M - Bridge 2901649
 - 
    
      
BRIDGE- 2-3M - Bridge 2901543
 - 
    
      
BRIDGE- 3-3M - Bridge 2901656
 - 
    
      
BRIDGE- 4-3M - Bridge 2901659
 - 
    
      
BRIDGE- 5-3M - Bridge 2901545
 - 
    
      
BRIDGE- 6-3M - Bridge 2901697
 - 
    
      
BRIDGE- 7-3M - Bridge 2901698
 - 
    
      
BRIDGE- 8-3M - Bridge 2901700
 - 
    
      
BRIDGE- 9-3M - Bridge 2901701
 - 
    
      
BRIDGE-10-3M - Bridge 2901702
 - 
    
      
BRIDGE- 2- 2M/0,3M - Bridge 2909897
 - 
    
      
BRIDGE- 3- 2M/0,3M - Bridge 2909898
 - 
    
      
BRIDGE- 4- 2M/0,3M - Bridge 2909899
 - 
    
      
US-EMLP (15X5) - Plastic label 0828790
 - 
    
      
UC-EMLP (15X5) - Plastic label 0819301
 
Your advantages
22.5 mm wide
        Safety level in accordance with IEC 61508-1: SIL 3, ISO 13849: PL e
        Reduction in wiring
        Long service life
        Space saving
        3-phase loop bridges
        Adjustable current for bimetal function
        Low-wear switching
        PHOENIX CONTACT s.r.o.
        
        Námestie Mateja Korvína 1, 811 07 Bratislava. Zapísaná v Obchodnom registri Okresného súdu Bratislava III, vložka číslo 48994/B.