M12 push-pull connectors

Ideally suited for railway applications

M12 with push-pull fast locking system

Lock the new M12 connectors with push-pull fast locking system easily and securely with just one click. The trick is that the connector springs back if it is not properly locked. Cross-manufacturer connection compatibility ensures superior availability worldwide.

Your advantages

  • Plug and Produce: convenient and secure connection, thanks to the manufacturer-independent locking system
  • Safely shielded: reliable shield connection even under extreme mechanical strain
  • Clear feedback: the connector springs back when not snapped into place correctly
  • Robust connection: suitable for railway applications exposed to strong shocks and vibrations

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Service


Shielded M12 crimp connectors

Assembly via proven crimp connection


Tolerance-compensating M12 housing screw connection

Unique, floating snap-on mounting