Connection technology for SMT production

Quality and precision for the most demanding requirements

Quality and precision for the most demanding requirements

The integration of THR components into SMT processes simplifies module production and reduces costs.

The use of a fully automated assembly process with SMT lines is a cost-effective and fast production process. For this we offer reflow-solderable plug-in connectors and PCB terminal blocks – directly tailored to the process in terms of design, the selection of materials, and packaging form.

Your advantages

  • Just one process for two types of components – thanks to the use of THR and SMD technology
  • Save costs – thanks to integration in the SMT production process
  • Automated assembly processes – thanks to production-optimized tape-on-reel or tray packaging

High-precision pin strips – for increased tolerance requirements

Automated PCB assembly with THR components  

Automated PCB assembly with THR components

Phoenix Contact THR components fulfill the position tolerance requirements of the contacts according to the IEC 61760-3 standard. In applications with increased requirements, the product range has been extended to include high-precision pin strips.

  • Position deviation less than ±0.1 mm around the zero position of the pin tip.

High quality standard

High-temperature MKDS-HT PCB terminal blocks  

High-temperature MKDS-HT PCB terminal blocks

THR PCB terminal blocks are qualified according to the IPC/JEDEC J-STD-020 standard. Both the material and the design ensure that they can be used in a reflow furnace with soldering profiles at classification temperatures of up to 260°C.

M12 flush-type plug-in connectors for THR applications

M12 contact carriers for the reflow process  

M12 contact carriers for the reflow process

THR-capable M12 device plug-in connectors can be mounted and soldered on the PCB along with SMD components using the same procedure and under the same conditions.

Process-optimized geometry and machine-capable packaging ensure quick and easy handling in the pick and place assembly process.

Do you want to find out more?

Click on the following button to find out more about device connections
for data, signals, and power.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Service

Through Hole Reflow soldering

Fast, inexpensive, and fully automated operation.