IQ technology

IQ technology

Intelligence for superior system availability

Power supplies with IQ technology track and inform as soon as required.

Uninterruptible power supplies (UPS) continue to deliver power even in event of mains failure. Thanks to our IQ technology, you're one step ahead: they provide information about the charging state and the remaining runtime of the energy storage, maximize its service life and give early warning in the event of failures. All relevant information is transferred to higher-level computers and controllers.

IQ technology: intelligence for superior system availability

Intelligent UPS solution with IQ technology  

Intelligent UPS solution for maximum system availability

IQ technology is the key to an intelligent power supply solution.

The intelligent UPS with IQ technology monitors and optimizes the energy storage, reduces the maintenance effort, and increases the availability of your systems. It determines all relevant energy storage states. This ensures the crucial transparency required to guarantee the stability of the supply and optimum use of the battery at all times.

The intelligent battery management calculates the remaining runtime available. It advises as soon as a threshold value is reached. In this way, your system works as long as possible and is shut down before the battery voltage runs out.

Optimum battery management

Optimized utilization of the energy storage, thanks to intelligent battery management  

Intelligent battery management

The intelligent battery management with IQ technology detects all relevant information for optimized use of the connected energy storage and advises you of this.

Intelligent battery management

  • SOC – State of charge
    The current charging state and the remaining runtime of the energy storage are constantly detected and displayed.
  • SOH – State of Health
    Remaining life expectancy of the energy storage is displayed and it warns of failures at an early stage.

Intelligent monitoring of the energy storage

Intelligent monitoring of the energy storage  

Intelligent monitoring of the energy storage

Intelligent battery control
Automatic detection of the battery type connected and maximization of the service life, thanks to optimally adjusted charging characteristics.

Intelligent charging
Adapting the charging current ensures the quickest possible charging and availability of the energy storage.

Communication

The data port is used for communication between the UPS module and PC or higher-level controller  

Data port is used for communication

The data port is used for communication between the UPS module and PC or higher-level controller.

With the available data cables, UPS modules can be integrated into any application, to provide continuous information about the state of the UPS solution.

Configuration and monitoring with the UPS-CONF software

Configure your UPS solution flexibly on the PC with the UPS-CONF software  

Can be flexibly configured with the UPS-CONF software

With the UPS-CONF configuration and management software, you can monitor and configure your UPS solution on the PC. The software is available for download free of charge.

  • Flexible configuration: adaptation of QUINT UPS behavior to individual requirements.
  • Preventive function monitoring: all relevant operating parameters are displayed graphically, important messages appear in the foreground.
  • Integrated data recorder: one log file archives events such as when and for how long the QUINT UPS has bridged mains failures.

Intelligence in any combination

Individual solutions with IQ technology  

Individual solutions with IQ technology

The IQ technology works for all requirements. Create your own individual solution – tailored to your application.

  1. Choose your QUINT POWER power supply.
  2. Choose your UPS module QUINT UPS.
  3. Choose your energy storage:
    • UPS-CAP for maximum service life
    • UPS-BAT-LI-ION for long service life with long buffer times
    • UPS-BAT/VRLA and VRLA/WTR for maximum buffer times

Application example: an industrial PC must be continuously supplied with 24 V DC

UPS solution with IQ technology  

With IQ technology, the system is available as long as possible

The UPS with 3.4 Ah buffers 24 V DC/5 A for 20 minutes under optimum conditions. Charging state, performance and remaining runtime are unknown.

Solution with QUINT UPS-IQ
The intelligent UPS determines all relevant energy storage device states. This ensures the crucial transparency required to guarantee the stability of the supply and optimum use of the energy storage device at all times. The intelligent battery management detects the current charging state of the connected energy storage and uses this to calculate the remaining runtime available.

The QUINT UPS indicates whether the remaining buffer time is actually 20 minutes. As soon as an adjustable threshold value is reached, a warning message is sent via the floating relay contact, the software or directly to higher-level controllers.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900