Back to overview

Real-time-capable and synchronous

Real-time-capable and synchronous

Controller fulfills all requirements

In addition to executing PLC programs in a single programming language, PLCnext Technology now also offers the option to define tasks in the controller with individual components that use different programming languages. This includes, in addition to C/C++, C# or IEC 61131-3 code, code from Matlab Simulink. The individual programs can then be executed in real time.

Thanks to multicore support, the processing of the tasks can then be distributed to multiple processor kernels. This makes it possible to get the most out of the controller performance. Users not only define the number of PLC tasks, but they can also define the precise time sequence as well as the priority. Synchronicity and consistent data access from all programs are ensured at all times thanks to intelligent data retention.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Service

PLCnext Technology: open and future-proof

Meet the challenges of the IoT world with PLCnext Technology