RFID system for equipment and plant marking

RFID system for equipment and plant marking

Flexible information management

Store and read information on marking material with the integrated RFID transponder.

Back to Marking and labeling

Category

Search in RFID system for plant and equipment marking

Show all products in this category

Print marking labels with integrated RFID technology using the BLUEMARK ID or BLUEMARK ID COLOR. You can read and write information on the RFID transponder on a contact-free basis using a reader and writer.

Your advantages

  • Comprehensive marking material with integrated RFID transponder
  • Read and write marking material without any contact via RFID transponder
  • Choose between a short or long transmission range with high-frequency or ultra-high-frequency technology

Radio-frequency identification

Logo for radio-frequency identification (RFID)  

Radio-frequency identification (RFID)

Radio-frequency identification (RFID) is used for contact-free identification, data exchange, and localization of transponders/tags without visual contact. With the aid of an RFID handheld device, which acts as a transmitter and receiver, data is transmitted to and received from a transponder/tag by electromagnetic waves (UHF) or a magnetic field (HF).

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900