The content you are viewing is tailored for Singapore. View Content for United States | Choose Another Country

PLC-OPT- 24DC/ 24DC/2/ACT - Solid-state relay module
2900376

PLC-INTERFACE for output functions, consisting of PLC-BPT.../ACT basic terminal block with push-in connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 24 V DC, output: 3 - 33 V DC/3 A

Product details









Compatible products



Your advantages

Actuator connected directly to relay module
No need for additional modular terminal blocks
Time savings of up to 60 %
Efficient connection to system cabling using V8 adapter
Relay modules with safe isolation according to DIN EN 50178 between coil and contact
Space savings of up to 80 %
Functional plug-in bridges