Ready-to-connect distribution blocks with Push-in connection

Simply unpack, connect, and use

You can save space and time in your potential distribution by using Push-in distribution blocks.

PTFIX distribution blocks with Push-in connection come ready-to-connect and are available with different numbers of positions and mounting types. They can be used immediately and extended as needed. The PTFIX range therefore ensures flexible, cost-effective load and control current distribution.

Your advantages

  • Save time with ready-to-mount blocks without manual bridging
  • Flexible use with DIN rail and direct mounting adapters, as well as with adhesive mounting
  • Large space savings with the extremely small design
  • Time-saving conductor connection with tool-free and maintenance-free Push-in direct connection technology
  • Quick and easy separation of signals and installation of fuses and components

Ready-to-use Push-in distribution blocks – simply unpack, connect, and you're done

Ready-to-use Push-in distribution blocks
Intuitive and secure installationEasy, tool-free direct plug-inIndividually extendable

Distribution and power blocks with 4, 6, 12, and 18 terminal points as well as single plates with two terminal points are available in 11 colors for intuitive, safe installation.

The low insertion forces allow easy, direct insertion of rigid and flexible conductors with ferrules with a cross section 0.25 mm² or larger.

The distribution blocks can be arranged and expanded with accessories from the CLIPLINE complete system, checked, and marked individually.

Alt tag
Function distribution blocksUniversal disconnect pointPTFIX online configurator
The PTFIX function distribution blocks are available in the versions TG, MT, and MTL. The TG version is a disconnect base block. This block features a standardized disconnect zone.The MT and MTL versions are block versions with integrated knife disconnection.The universal disconnect point for the TG function distribution blocks allow the use of disconnect knives, feed-through connectors, component connectors, and fuse plugs.The online configurator provides you with support in creating a tailored distribution block solution. Choose very easily between the various mounting types, colors, and connection cross-sections.

Mounting types: Adhesive mounting, direct mounting, DIN rail mounting horizontally and vertically

Decide for yourself – different mounting adapters and flanges can be snapped onto the basic blocks according to your respective application.

Do you want to find out more?

Click the button below to go to the Push-in distribution blocks product section.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900