Configuration and marking

Configuration and marking

Configure and mark consistently with one system

Plan, configure, and mark quickly and easily with PROJECT complete.

The configuration and planning phase takes up a large amount of time in control cabinet manufacturing. For this reason, process optimization offers a substantial competitive edge. This requires software that guarantees consistent data flow, from creating the circuit diagram to planning components and outputting the matching markings.

The PROJECT complete planning and marking software supports the entire control cabinet manufacturing process. It imports circuit diagram data from any conventional CAE program, transforms it into matching products and creates comprehensive project documentation. The marking tool features an intuitive user interface that enables the individual planning, automatic checking, and direct ordering of terminal strips.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900