Inject high currents into your device safely using plug-in connectors and PCB and feed-through terminal blocks.
Phoenix Contact offers a complete range of plug-in connectors and PCB and feed-through terminal blocks for high-current applications. The right solution for every application: cross sections from 0.2 to 150 mm², currents of up to 309 A, and voltages of up to 600 V UL/1000 V IEC.
With fast connection technology, cables of up to 25 mm² are easily connected.
The unique PC 35 plug-in connector for cables of up to 35 mm² transmits currents of up to 125 A to the PCB. Thanks to the low conductor connection insertion and withdrawal forces, the device connection can also be implemented easily in the high performance class.
In addition, thanks to the integrated double flange, the device can be securely fastened to the housing panel.
Reliably route high currents through panels. The choice of connection is yours. The terminal blocks consist of an internal and an external part that snap together without the need for tools.The engagement mechanism ensures a tight fit, however thick the panel.
"$pageName" on