We will always have the right connection technology for your chosen application.
Phoenix Contact has been developing innovative products for electrical connection and automation technology for over 90 years.
Experience, expertise, and the right solutions in the field of electrical connection technologies result in a wide array of products. They are the result of decades of intensive development and consistent customer focus from all industries. Numerous patents emphasize the fact that many of Phoenix Contact's connection technologies have been developed in-house.
Our screw connection technology features maintenance-free conductor connection and offers maximum versatility with the multi-conductor connection.
Our spring connection technology offers a highly convenient connection and intuitive operation.
QUICKON fast connection technology from Phoenix Contact features a space-saving twist connection with patented insulation displacement contact.
The pierce connection from Phoenix Contact is a reliable connection technology that does not require conductor pretreatment.
Our connection technologies are designed for the reliable transmission of data, signals, and power. Whichever products and connection technology you choose, Phoenix Contact always provides the highest level of quality. We strive to satisfy this requirement in every respect. Our contact systems are therefore tested many times over and certified for industrial use.
Push-in connection technology was developed for direct conductor connection: Solid conductors or conductors with ferrules can be directly contacted with the conductor connection without any tools.
The special spring profile enables the easy insertion of conductors with ferrules from 0.25 mm² or higher. Low insertion force makes wiring significantly easier. The spring is opened by a push button either to release conductors or connect stranded conductors without ferrule from 0.14 mm² – easily and without direct contact with live parts.
The special contact spring, manufactured out of high-quality spring steel, ensures maximum contact and conductor pull-out forces and vibration-resistant and gas-tight contacting.
"$pageName" on