Electronic signaling and indicator systems

Electronic signaling and indicator systems

Everything at a glance

Optimal plant overview through preparation and display of messages.

Back to Signaling and display

Category

Search in Electronic signaling and indicator systems

Show all products in this category

Signal processing systems provide the necessary overview of the current status of a plant. They provide information that ensures the plant is safely controlled in all operating and error states. The infobox product family is specifically designed for the requirements for processing and displaying messages. The data can be forwarded directly to higher-level control centers using common communication protocols such as IEC 60870-5-101/-104, IEC 61850, etc.

Your advantages

  • Convenient configuration and parameterization of alarm and status messages
  • Flexible on-site display with compact device versions featuring different numbers of messages
  • Optimum plant overview with easy connection to the control room
  • Easy integration into the automation environment using various communication protocols
  • Quick integration into control cabinet structures thanks to hardware design in accordance with DIN 43718

Compact signal processing systems

Signal and indicator system infobox  

Flexible application with individually labeled message displays

Our signal processing systems are characterized by their high packing density. For optimum display of your messages, device versions are available with 8, 16, 24 or 40 messages. The signal processing systems differ with regard to their communication capabilities and parameterization.

  • The infobox BASIC solution can be set via the DIP switch located at the rear.
  • The infobox COM solution can be easily parameterized from any location via remote access using the associated software. It can also communicate data to the signaling and control level.

Quickly ready for use

infobox ENGINEER software  

The infobox COM solution can be easily parameterized from any location via remote access

With its clear user interface, the infobox ENGINEER software can be used to easily define all the functions of the COM infobox solution. The user-friendly software enables different signal groups to be set up and signaling sequences to be assigned to the messages. It also supports the configuration of signal contacts for signal groups or an external horn. Further functions of the tool include the parameterization of filter times for each input and the creation of marking strips for the messages.

Acquire operating states and visualize messages

Signal processing devices provide the necessary overview of the current plant status. Phoenix Contact provides various solutions for providing an overview: from supporting display in the field through to forwarding data to the signaling and control level. 

The infobox BASIC solution enables you to signal and messages visually on the device or audibly with the support of sirens, and acknowledge them on site. And the infobox COM solution also allows you to forward data to a control room and access your data remotely so that messages can be acknowledged and appropriate measures can be taken.

Optimal plant overview through signal processing devices  

Optimal plant overview through preparation and display of messages

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900