Polyester enclosures

Polyester enclosures

Robust and versatile

No need to look any further: you will be completely satisfied with our extensive and consistent range of CLIPSAFE polyester enclosures.

Back to Junction boxes and empty enclosures

Category

Search in Polyester enclosures

Show all products in this category

The extensive CLIPSAFE polyester enclosure range provides robust standard enclosures for industrial environments as well as for non-potentially explosive areas in the process industry.The entire CLIPSAFE empty enclosure product range is available processed and pre-assembled upon request. We deliver junction boxes with a corresponding equipment approval in accordance with ATEX and IECEx for use in potentially explosive areas.

Your advantages

  • Diverse, thanks to 46 robust standard enclosures in three designs as the basis for your individual control and junction boxes
  • Save space, thanks to enclosure versions with double wiring level
  • Customized, thanks to versions with and without viewing windows
  • Everything from a single source, thanks to individual assembly with all the products from the Phoenix Contact product range
  • Safe to use outdoors, thanks to IP66 in accordance with EN 60529
  • Can be used universally, thanks to high temperature range von -40°C to +100°C
  • Professional customer support and short delivery times, thanks to our worldwide sales network

Quotation for processed empty enclosures

Use the convenient request form for your custom enclosure solutions. Here, you can describe your requirements in a simple manner and we will create a custom quote for you based on this data.

Create your solution request in just a few steps:

  • based on a PROJECT complete file,
  • based on a drawing or
  • based on your specific information.

Create your solution request in just a few steps:

Polyester enclosure with cover

Polyester enclosure with cover  

Polyester enclosure with cover

 

  • Versions: 27 types from 55 mm × 55 mm × 37 mm to 400 mm × 400 mm × 201 mm
  • Material: glass-fiber reinforced polyester, gray
  • Flammability rating UL 94: V0, halogen free
  • Impact strength: 7 joules in accordance with EN 60079-0
  • Degree of protection: IP66 in accordance with EN 60529
  • Seal: CR (chloroprene) -40°C … +100°C, upon request with silicone seal -55°C … +130°C

Polyester enclosure with door

Polyester enclosure with door  

Polyester enclosure with door

 

  • Versions: 16 types from 120 mm × 200 mm × 100 mm to 400 mm × 600 mm × 250 mm, with and without viewing window
  • Door latch: triangle bit, square bit, double bit, and handle
  • Door opening angle: up to 135°
  • Material: glass-fiber reinforced polyester, gray
  • Flammability rating UL 94: V0, halogen free
  • Impact strength: 7 joules in accordance with EN 60079-0
  • Degree of protection: up to IP66 in accordance with EN 60529
  • Seal: CR (chloroprene) -40°C … +100°C

Polyester enclosure with two wiring levels

Polyester enclosure with two wiring levels  

Polyester enclosure with two wiring levels

 

  • Versions: 3 types 177 mm × 177 mm × 145 mm, 360 mm × 177 mm × 145 mm and 360 mm × 360 mm × 145 mm
  • Material: glass-fiber reinforced polyester, gray
  • Flammability rating UL 94: V0, halogen free
  • Impact strength: 7 joules in accordance with EN 60079-0
  • Degree of protection: IP66 in accordance with EN 60529
  • Seal: CR (chloroprene) -40°C … +100°C, upon request with silicone seal -55°C … +130°C

CLIPSAFE polyester junction boxes

The right CLIPSAFE solution for every application  

The right CLIPSAFE solution for every application

To request your custom junction box solution, please use the request form under the respective category:

Request junction boxes.

Here, you can describe your requirements in a simple manner and we will create a custom quote for you based on this data.