ME 12,5-SKT-MSTBO-7035+4PSPT2
-
Housing set
1457229
DIN rail housing, for mounting on a DIN rail, closed upper housing part, color: light gray (similar RAL 7035), width: 12.6 mm, height: 99 mm, depth: 113.3 mm, incl. 4 PCB connectors, 2-pos., Push-in spring connection, for 2.5 mm2, nominal current: 12 A, 320 V, PCB surface: 7800 mm2
Product details
Assembly note | Please observe the assembly instructions available in the download area. |
Recommendation | Material of contact pads for bus connector, galvanic gold (hard gold) |
General | The PCB surface specification is for orientation purposes and is based on a basic PCB. The housing can also accommodate several PCBs. |
Product type | Stackable housing set |
Housing type | DIN rail housing |
Housing series | ME |
Product family | ME 12,5.. |
Number of positions | 8 |
Max. number of positions | 8 (pitch: 5 mm) |
Number of rows | 2 |
Type | for mounting on a DIN rail, closed upper housing part |
incl. 4 PCB connectors, 2-pos., Push-in spring connection, for 2.5 mm², nominal current: 12 A, 320 V | |
Ventilation openings present | yes |
Connection method | Push-in spring connection |
Dimensional drawing |
|
Width | 12.6 mm |
Height | 99 mm |
Depth | 113.3 mm |
Depth from top edge of DIN rail | 107 mm |
PCB design | |
PCB thickness | 1.4 mm ... 1.8 mm |
Color (Housing) | light gray (RAL 7035) |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Surface characteristics | untreated |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | max. 80 % |
Number of PCB holders | 1 |
Type of PCB mount | Latching |
Total PCB surface | 7800 mm² |
Thickness of the PCB | 1.4 mm ... 1.8 mm |
Mounting type | DIN rail mounting |
Type of packaging | packed in cardboard |
Outer packaging type | Carton |
Item number | 1457229 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ACH |
Product key | ACHAAK |
GTIN | 4063151855512 |
Weight per piece (including packing) | 78.64 g |
Weight per piece (excluding packing) | 53 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27190301 |
ETIM
ETIM 9.0 | EC001031 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Phoenix Contact UAB
Svitrigailos str. 11M, 03228 Vilnius