Unlimited freedom when it comes to design: develop your devices according to your requirements.
Press-drawn section housings from the UM-BASIC series combine high flexibility with very short installation times, and a high degree of freedom when choosing the connection technology. The low-profile design supports the assembly of flat electronics modules and their mounting on standard DIN rails or directly on the wall.
Not a millimeter wasted on the DIN rail. Press-drawn sections are cut to customer-specific lengths and are available in lengths from 30 to 1000 mm.
The main features of the press-drawn section housings are fast installation and the flexible positioning and length of the PCB. Develop devices according to your requirements by freely choosing the PCB connection technology. The open design principle is ideal for PCBs with large components. Your electronics are protected by optional hoods. Benefit from a tailor-made housing length, the seamless integration of large electronics components thanks to the open design, and from easy, tool-free device mounting using the snap-mount principle. Furthermore, flexible design is possible, thanks to a freely positionable covering hood.
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on