Multiplexers

Multiplexers

I/O communication made easy

Quick and easy startup of a complete I/O system – without any programming.

Back to Fieldbus communication

Category

  • Product list Multiplexers
    Radioline I/O multiplexer system

    In the industrial environment, multiplexers ensure easy collection of I/O data in the process industry.

Search in Multiplexers

Show all products in this category

A multiplexer system is a simple system for transmitting digital and analog signals between two or more very distant remote stations. Transmit I/O signals between distant remote stations conventionally over 2-wire copper cables or via a wireless connection.

Your advantages

  • Easy startup without any programming at all
  • New options for I/O distribution with up to 99 stations in the bus system, thanks to multipoint multiplexer operation
  • Bridge large distances using existing 2-wire copper cables or a wireless connection
  • Supports modular expansion with I/O extension modules
  • Extend your range using converters for fiber optics or SHDSL thanks to alternative transmission media

Radioline – multipoint multiplexer

Radioline front modules for worldwide use  

Radioline – multipoint multiplexer

Tailor your I/O system to the requirements of your application. Special features include extremely easy assignment of inputs and outputs by simply turning the thumbwheel, without any programming.

  • New options for I/O distribution with up to 99 stations in the bus system, thanks to multipoint multiplexer operation
  • Expansion of the Radioline wireless system by a wired line structure
  • Can be used on any controller as a Modbus/RTU slave
  • Expandable with up to 32 Radioline I/O modules (256 digital or 128 analog inputs and outputs)
  • Replace modules during operation – thanks to DIN rail connector and hot-swap capability
  • Bridge distances of up to 1.2 km over existing 2-wire copper cables, and by up to 20 km using SHDSL extenders
  • Use in zone 2 potentially explosive areas

Inline - field multiplexers

Inline: Field multiplexers for simple point-to-point transmission of I/O signals  

Inline: Field multiplexers for simple point-to-point transmission of I/O signals

A field multiplexer system is a simple system for transmitting I/O signals between two remote stations. It has a modular structure and is designed to reduce conventional parallel cabling.

  • Easy startup - with no programming
  • Point-to-point communication of I/O signals
  • Expandable with up to 32 Inline I/O terminals (512 digital or 32 analog inputs and outputs)
  • Bridge distances of up to 12 km over existing 2-wire copper cables, and by up to 20 km using SHDSL extenders
  • Use in zone 2 potentially explosive areas

Wireless-MUX - wireless multiplexers

Wireless-MUX - the wireless signal cable  

Wireless-MUX - the wireless signal cable

The Wireless-MUX set transmits 16 digital and two analog signals bi-directionally, which means that it can replace a 40-wire signal cable.

  • Easy startup, no configuration or settings required
  • Point-to-point communication of I/O signals
  • Current Bluetooth 4.0 technology
  • Low energy consumption
  • Quick connection establishment and signal transmission
  • Range of up to 200 m with omnidirectional antennas, up to 400 m with directional antennas with a clear line of sight

Further information

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300