Weather protection tape - RAD-TAPE-SV-19-3
2903182

Vulcanizing sealing tape for external protection of adapters, cable connections, etc. against the effects of weather, roll length: 3 m


Product Details




Product type Mounting material
Features Self-vulcanizing

Width 19 mm
Length 3 m

Material Polyisobutylene

Ambient conditions
Ambient temperature (operation) -40 °C ... 90 °C
Ambient temperature (storage/transport) 10 °C ... 30 °C

Item number 2903182
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key CN
Product Key DNN2Z1
Catalog Page Page 392 (C-6-2019)
GTIN 4046356723664
Weight per Piece (including packing) 58.1 g
Weight per Piece (excluding packing) 51.5 g
Customs tariff number 59061000
Country of origin TW


ECLASS

ECLASS-9.0 27140708
ECLASS-10.0.1 27140708
ECLASS-11.0 27140708

ETIM

ETIM 8.0 EC000128

UNSPSC

UNSPSC 21.0 44121600

EAC

Approval ID: EAC-Zulassung

REACh SVHC Lead 7439-92-1
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Vulcanizing
Provides additional weather protection for adapters, splitters, cable connections, etc.