Monitoring software for photovoltaic systems

Monitoring software for photovoltaic systems

Efficient engineering

Software libraries for the quick and easy implementation of photovoltaic projects.

Search in Monitoring software for photovoltaic systems

Show all products in this category

Solarworx is available for PC Worx libraries and is used to implement photovoltaic projects. For example, it includes complex blocks for solar altitude calculation and monitoring photovoltaic trackers. Drivers for data loggers and interfaces for inverters complete the overall package.

Your advantages

  • Reduced engineering with preprogrammed function blocks
  • Reliable operation of the photovoltaic system due to comprehensive function block tests
  • Flexibility with the international IEC 61131 programming standard used
  • Continuously growing range of functions with regular new additions to the block library

Monitoring solution for photovoltaic systems

PV system monitoring  

Your monitoring solution for photovoltaic systems

The PV Monitor+ software monitoring solution is optimally designed for commercially used photovoltaic systems up to 500 kW. Voltages and currents are acquired by a modular small-scale controller. If the values exceed or fall below the set parameters, an alarm is sent in the form of an e-mail or text message. This means that you can keep an eye on system performance at all times.

PHOENIX CONTACT (Ireland) Ltd

C6 The Exchange
Calmount Park
Ballymount
Dublin 12
D12 XE18
Ireland
(01)2051-300