Type: SOL-SC-1ST-0-DC-2MPPT-1001 Item number 2404299 Type: SOL-SC-1ST-0-DC-2MPPT-2001 Item number 2403337 Type: SOL-SC-1ST-0-DC-2MPPT-1000SE Item number 1101176 Type: SOL-SC-1ST-0-DC-2MPPT-2000SE Item number 1105828 Type: SOL-SC-1ST-0-DC-3MPPT-1001 Item number 2404301 * SUNCLIX connectors included Technical data • Surge protective device: type T1/T2 • Open-circuit voltage (UOC): max. 1100 V DC • MPP voltage (Un): max. 1000 V DC • Number of string inputs: 1 (per MPP tracker) • Current per string: 40 A (Imax) • Number of outputs: 1 (per MPP tracker) • Number of supported MPP trackers: 2 • Type of cable entry: SUNCLIX* • Housing dimensions (W x H x D): 180 x 180 x 111 mm Technical data • Surge protective device: type T2 • Open-circuit voltage (UOC): max. 1100 V DC • MPP voltage (Un): max. 1000 V DC • Number of string inputs: 1 (per MPP tracker) • Current per string: 40 A (Imax) • Number of outputs: 1 (per MPP tracker) • Number of supported MPP trackers: 2 • Type of cable entry: SUNCLIX* • Housing dimensions (W x H x D): 180 x 180 x 111 mm Technical data • Surge protective device: type T1/T2 • Open-circuit voltage (UOC): max. 1100 V DC • MPP voltage (Un): max. 1000 V DC • Number of string inputs: 1 (per MPP tracker) • Current per string: 40 A (Imax) • Number of outputs: 1 (per MPP tracker) • Number of supported MPP trackers: 2 • Type of cable entry: cable gland • Housing dimensions (W x H x D): 254 x 180 x 111 mm Technical data • Surge protective device: type T2 • Open-circuit voltage (UOC): max. 1100 V DC • MPP voltage (Un): max. 1000 V DC • Number of string inputs: 1 (per MPP tracker) • Current per string: 40 A (Imax) • Number of outputs: 1 (per MPP tracker) • Number of supported MPP trackers: 2 • Type of cable entry: cable gland • Housing dimensions (W x H x D): 254 x 180 x 111 mm Technical data • Surge protective device: type T1/T2 • Open-circuit voltage (UOC): max. 1100 V DC • MPP voltage (Un): max. 1000 V DC • Number of string inputs: 1 (per MPP tracker) • Current per string: 40 A (Imax) • Number of outputs: 1 (per MPP tracker) • Number of supported MPP trackers: 3 • Type of cable entry: SUNCLIX* • Housing dimensions (W x H x D): 254 x 180 x 111 mm SPD1 SPD2 VALVETRAB VALVETRAB VALVETRAB VAL-MS-T1/T2 1000DC-PV ST : 1,8 kV U p I n : 15 kA PV T2 I lmp : 5 kA PV T1 I max : 40 kA C-115 VAL-MS-T1/T2 1000DC-PV ST : 1,8 kV U p I n : 15 kA PV T2 I lmp : 5 kA PV T1 I max : 40 kA C-103 VAL-MS-T1/T2 1000DC-PV ST : 1,8 kV U p I n : 15 kA PV T2 I lmp : 5 kA PV T1 I max : 40 kA C-103 28 01 16 2 28 01 16 2 28 01 16 2 VALVETRAB VALVETRAB VALVETRAB VAL-MS-T1/T2 1000DC-PV ST : 1,8 kV U p I n : 15 kA PV T2 I lmp : 5 kA PV T1 I max : 40 kA C-115 VAL-MS-T1/T2 1000DC-PV ST : 1,8 kV U p I n : 15 kA PV T2 I lmp : 5 kA PV T1 I max : 40 kA C-103 VAL-MS-T1/T2 1000DC-PV ST : 1,8 kV U p I n : 15 kA PV T2 I lmp : 5 kA PV T1 I max : 40 kA C-103 28 01 16 2 28 01 16 2 28 01 16 2 L+ L- L+ L- ST1 MPP1 IN OUT ST2 MPP2 IN OUT SPD1 SPD2 VALVETRAB VALVETRAB VALVETRAB VAL-MS-T1/T2 1000DC-PV ST : 1,8 kV U p I n : 15 kA PV T2 I lmp : 5 kA PV T1 I max : 40 kA C-115 VAL-MS-T1/T2 1000DC-PV ST : 1,8 kV U p I n : 15 kA PV T2 I lmp : 5 kA PV T1 I max : 40 kA C-103 VAL-MS-T1/T2 1000DC-PV ST : 1,8 kV U p I n : 15 kA PV T2 I lmp : 5 kA PV T1 I max : 40 kA C-103 28 01 16 2 28 01 16 2 28 01 16 2 VALVETRAB VALVETRAB VALVETRAB VAL-MS-T1/T2 1000DC-PV ST : 1,8 kV U p I n : 15 kA PV T2 I lmp : 5 kA PV T1 I max : 40 kA C-115 VAL-MS-T1/T2 1000DC-PV ST : 1,8 kV U p I n : 15 kA PV T2 I lmp : 5 kA PV T1 I max : 40 kA C-103 VAL-MS-T1/T2 1000DC-PV ST : 1,8 kV U p I n : 15 kA PV T2 I lmp : 5 kA PV T1 I max : 40 kA C-103 28 01 16 2 28 01 16 2 28 01 16 2 L+ L- L+ L- ST1 MPP1 IN OUT ST2 MPP2 IN OUT SPD1 ST1 MPP1 IN OUT ST2 MPP2 IN OUT SPD1 ST1 MPP1 IN OUT ST2 MPP2 IN OUT SPD1 SPD2 SPD3 VALVETRAB VALVETRAB VALVETRAB VAL-MS-T1/T2 1000DC-PV ST : 1,8 kV U p I n : 15 kA PV T2 I lmp : 5 kA PV T1 I max : 40 kA C-115 VAL-MS-T1/T2 1000DC-PV ST : 1,8 kV U p I n : 15 kA PV T2 I lmp : 5 kA PV T1 I max : 40 kA C-103 VAL-MS-T1/T2 1000DC-PV ST : 1,8 kV U p I n : 15 kA PV T2 I lmp : 5 kA PV T1 I max : 40 kA C-103 28 01 16 2 28 01 16 2 28 01 16 2 VALVETRAB VALVETRAB VALVETRAB VAL-MS-T1/T2 1000DC-PV ST : 1,8 kV U p I n : 15 kA PV T2 I lmp : 5 kA PV T1 I max : 40 kA C-115 VAL-MS-T1/T2 1000DC-PV ST : 1,8 kV U p I n : 15 kA PV T2 I lmp : 5 kA PV T1 I max : 40 kA C-103 VAL-MS-T1/T2 1000DC-PV ST : 1,8 kV U p I n : 15 kA PV T2 I lmp : 5 kA PV T1 I max : 40 kA C-103 28 01 16 2 28 01 16 2 28 01 16 2 VALVETRAB VALVETRAB VALVETRAB VAL-MS-T1/T2 1000DC-PV ST : 1,8 kV U p I n : 15 kA PV T2 I lmp : 5 kA PV T1 I max : 40 kA C-115 VAL-MS-T1/T2 1000DC-PV ST : 1,8 kV U p I n : 15 kA PV T2 I lmp : 5 kA PV T1 I max : 40 kA C-103 VAL-MS-T1/T2 1000DC-PV ST : 1,8 kV U p I n : 15 kA PV T2 I lmp : 5 kA PV T1 I max : 40 kA C-103 28 01 16 2 28 01 16 2 28 01 16 2 L+ L- L+ L- L+ L- ST1 MPP1 IN OUT ST2 MPP2 IN OUT ST3 MPP3 IN OUT Phoenix Contact 7