Clever features of the BC series: free choice of PCB connection technology and a 16-pos. DIN rail connector.
Modular electronics housings from the BC series represent future-oriented applications in building automation. The electronics housings impress thanks to their modern design, versatile PCB connection technology, and efficient DIN rail connector. BC housings are suitable for direct wall mounting or use in installation distributors in accordance with DIN 43880.
A new definition of flexibility with the innovative modular upper part. Decide where a lot of installation space is needed and design the upper housing part in accordance with your specific application. It is the first housing that can be tailored to your particular design specifications.
The decisive factor for the versatility of the BC series is the free choice of PCB connection technology. Installation component housings from Phoenix Contact offer various types of clamping space:
As the central idea behind the BC series, versatility is also carried over to the cover design. Whatever the requirements you place on your device, the cover is available in a transparent or gray version, and can be sealed.
Connect your modules quickly and easily – the bus connector is the key to clever device design:
Data and energy can be transmitted in series or in parallel (4 x power, 2 x series, 10 x parallel)
The HS LC light guides for electronics housings are available in a variety of designs. We also offer the processing required on the electronics housings as an optional service.
Protect your PCB and implement an optimum device solution with modular housings. At the same time, you save space, time, and money. Take advantage of the many options offered in our comprehensive range. You will benefit from safe, durable, and sophisticated housings for (semi-)industrial devices. Our housings allow optimum use of space, thanks to graded overall widths and different housing heights.
Configure products and solutions for your individual application.
Electronics housings
"$pageName" on