Marshall signals reliably with an innovative color coding system with up to 20% more packing density.
Due to their compact design, the PTMC marshalling patchboards provide maximum signal density for marshalling in automation applications. The modular structure, which can be configured to the precise number of positions and features color matrix elements, ensures space-saving, clear, and error-free wiring.
Up to 20% higher signal density compared to 19-inch versions available on the market due to its compact design.
Save space and costs with an application-specific configuration in every form factor, even on site, with the modular, patented marshalling patchboard concept. The elements snap into place easily and securely, creating an extremely stable patchboard construction resistant to warping in its blocked form.
Color-coded wiring: freely configurable color-coded assignment of conductors and terminal points enables intuitive and safe installation. Configure your ideal marshalling patchboards from individual elements available in eleven different colors.
Freely accessible 2.3 mm test points, centered next to the connection points, enable convenient testing. The push buttons of the conductor connection points are also freely accessible.
Large marking carriers that can be inserted individually enable matrix identification and provide the best possible overview when carrying out wiring and testing, e.g., during servicing.
Pre-assembled standard and 19-inch marshalling patchboards are available in 32-, 48-, and 80-pos. format with four or six conductor connections per potential.
Blue marshalling patchboards are available for use in Ex i safety circuits up to 60 V.
The marshalling patchboards without push buttons are suitable for all applications where a push button is not required to release a conductor. Use Push-in Technology to connect all rigid conductors and conductors with ferrules – easily and without tools. The contact can be opened with a standard screwdriver.
Alongside the use of bus systems in new plants and retrofits, e.g., in power stations and process plants, point-to-point connection remains valid due to stringent safety and availability requirements. It has the advantage of fast fault localization using standard measuring instruments. With high signal density, low space requirements, and optimum clarity, the marshalling patchboard will also remain indispensable in the future.
The patented and modular PTMC marshalling patchboard concept provides you with an innovative system for your marshalling tasks.
The online configurator for marshalling patchboards enables you to configure your individual marshalling panel.
First, select the appropriate mounting type. Once determined, specify how many connections your marshalling panel should have. To do this, select the number of rows and columns for the marshalling patchboard and the number of connections per marshalling element. Once selected, you can color code the individual elements in eleven different colors. This enables you to design the marshalling patchboard according to your personal requirements, thus providing you with an optimum overview of the entire marshalling panel. So you can skip the configuration process when reordering an item, you will receive a code at the end of each configuration. You can then use this code to access and reorder your marshalling patchboard at any time. Get your finished products quickly and reliably in just a few clicks.
The compact PTRV marshalling terminals are used to marshall signals in automation applications in a clearly arranged manner. The wiring of a large number of conductors is simplified by using color-coded levels. Together with the front wiring, this helps prevent connection errors. Potential distributors of the same shape and a comprehensive range of accessories complete the product range.
"$pageName" on