The QPD installation system provides you with versatile options when it comes to power distribution in industrial systems and infrastructure facilities.
Panel feed-throughs can be directly installed in the device during the design-in process.
Installations in industrial systems and infrastructure facilities
Widely branching industrial systems and infrastructure facilities place stringent requirements on the components in use. QPD offers robust, flexible solutions for continuous power distribution.
Panel feed-throughs for devices
Convenient installation of a connector begins during the device manufacturer's design-in process. QPD panel feed-throughs can be installed directly in the device.
In tunnels, the lights and emergency control system must operate reliably and maintenance work must be carried out quickly and easily. The easy-to-use, robust T- and H-distributors from the QPD range enable you to distribute power over long distances effortlessly. The simple connection principle ensures that both installation and maintenance procedures are quick.
QPD connectors allow equipment such as wind turbine generators to be started quickly. Use pre-assembled solutions to reduce installation time. The QUICKON connection also uses defined contact forces to compensate for shocks and vibrations, and in doing so ensures reliable, continuous contact.
Thanks to integrated QPD panel feed-throughs, you can connect lights quickly and securely in the field. The advantage here is that the housing no longer has to be opened when connecting the supply line. As such, the electronics are thoroughly protected and the specific protection class of the device is retained.
Thanks to their robust design and high temperature resistance, QPD panel feed-throughs are also ideal for devices in the intralogistics area. A motor, for example, can be connected conveniently on-site without opening the device. The sensitive electronics remain protected from environmental influences even while they are being connected.
"$pageName" on