Cost-efficiency, thanks to needs-based function selection
Switch motors safely and reliably with compact hybrid motor starters. The devices can be used wherever three-phase asynchronous motors, from 50 W to 3 kW, need to be reversed and protected. The hybrid motor starter product range consists of direct and reversing starters, which are available with various functions such as emergency stop and motor protection.
CONTACTRON hybrid motor starters comply with the coordination type II in accordance with IEC/EN 60947-4-2. This means protection of personnel, machines, and systems, even in the event of short circuit. To continue operations, simply replace the fuses. The switching device is once again ready to go.
Hybrid motor starters can be flexibly mounted using an assembly adapter. This provides many advantages:
"$pageName" on