Very convenient mounting, thanks to fast drive installation and short replacement times.
Hybrid connectors for motor connection combine signals and power in one housing. The tool-free mounting of the connector via Push-in connection saves valuable installation time. Thanks to the star-delta bridge, presetting the drives is no longer necessary. You can combine the HC-MOT and VARIOCON ranges ideally to establish an efficient connection from the motor to the frequency converter.
In the case of a motor connector, the star-delta bridge of the motor is located in the sleeve housing. The motor does not have to be opened in order to replace the bridges of the terminal board. Now, only the sleeve needs to be lifted open and the star-delta bridge piece rotated.
"$pageName" on