Crimping pliers - CRIMPFOX-RCI 6-M
1212730

Crimping pliers, compact pliers, for symmetrical insulated cable lugs, 0.5 mm2 ... 6.0 mm2 (red, blue, yellow), three marked die stations, unlockable pressure lock, lateral entry


Product Details




Environmental Product Compliance
California Proposition 65 Further information on California's prop. 65 is available under "Downloads" in the manufacturer's declaration

Product type Crimping tool
Compression Oval crimp
Crimping position 1
Min. cross section 0.5 mm²
Max. cross section 1.5 mm²
AWG min 20
AWG max 16
Crimping position 1
Min. cross section 1.5 mm²
Max. cross section 2.5 mm²
AWG min 16
AWG max 14
Crimping position 1
Min. cross section 4 mm²
Max. cross section 6 mm²
AWG min 12
AWG max 10

Conductor connection
Cross section range, metric 0.5 mm² ... 6 mm²
Cross section range AWG 20 ... 10

Width 22 mm
Height 76 mm
Length 204 mm

Color black

Item number 1212730
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key *****
Product Key BH3132
Catalog Page Page 423 (C-3-2019)
GTIN 4046356857895
Weight per Piece (including packing) 619.3 g
Weight per Piece (excluding packing) 619.3 g
Customs tariff number 82032000
Country of origin SE


ECLASS

ECLASS-9.0 21043811
ECLASS-10.0.1 21043811
ECLASS-11.0 21043811

ETIM

ETIM 8.0 EC000168

UNSPSC

UNSPSC 21.0 27111500

EAC

Approval ID: RU x-DE.xx08.B.02974


Your advantages

Unlockable pressure lock
The color-coded dies clearly indicate the cross section
Crimping pliers for cable lugs and connectors
They unlock as soon as the required crimping pressure is reached, therefore ensuring sufficient pressure is applied.