new
The relay series suitable for universal use offers a wide range of possible applications.
The PLC-INTERFACE relay system is the high-performance interface between the controller and system peripherals. PLC-INTERFACE provides you with a comprehensive range of highly compact, plug-in relays and solid-state relays. This includes extensive accessories and system cabling.
Electromechanical relays are the link between the controller and the actuators or sensors. Use the relays as universal, inexpensive interfaces.
You can use the same electromechanical relay module design for both AC and DC switching voltage.
The focus is on the following applications:
Relay modules are used over a very wide voltage and current range. The modules are therefore able to withstand short-term overload.
In industrial applications, solid-state relays support wear-free switching of signals ranging from a few mA to 10 A. They act as a high-quality, durable interface between the controller and the actuators and sensors.
You can choose between two different technologies for solid-state relays: for AC or for DC switching loads.
The focus is on the following applications:
The relay modules are available for all standard control and on-load voltages up to 250 V AC. In addition, integrated protective circuits ensure safe operation in the event of transient overvoltages.
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on