The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country

DC UPS on the DIN rail

DC UPS modules and DC UPS modules with integrated capacity

The DC UPS ensures superior system availability with the uninterruptible power supply. The DC UPS continues to supply your application reliably even if the supply network fails. This prevents system failures and downtime, as important processes keep running. Choose your UPS solution with the appropriate battery module or with integrated capacity.

Go to Product Detail Page for item 2320539
QUINT4-CAP/24DC/5/4KJ - Capacity module
QUINT4-CAP/24DC/5/4KJ - Capacity module
2320539

QUINT capacity module, with maintenance-free energy storage based on double-layer capacitor, DIN rail mounting, input: 24 V DC, output: 24 V DC / 5 A / 4 kJ incl. mounted UTA 107 universal DIN rail adapter. The “POWER MANAGEMENT SUITE” software (Item No. 1252232) available in the download area can be used for configuration.

Go to Product Detail Page for item 2320571
QUINT4-CAP/24DC/10/8KJ - Capacity module
QUINT4-CAP/24DC/10/8KJ - Capacity module
2320571

QUINT capacity module, with maintenance-free energy storage based on double-layer capacitor, DIN rail mounting, input: 24 V DC, output: 24 V DC / 10 A / 8 kJ incl. mounted UTA 107 universal DIN rail adapter. The “POWER MANAGEMENT SUITE” software (Item No. 1252232) available in the download area can be used for configuration.

New products

TRIO DC UPS with and without interface on the DIN rail

High availability in the event of power failures

UPS with integrated power supply

Maximize your system availability in the event of power failure with the TRIO UPS. It combines signaling, diagnostics, connection to IPCs and PLCs, and a cold restart function in one compact housing. The dynamic boost makes it particularly reliable.

Main features

  • Battery status (SOH) can be read via LED
  • Battery start via button on the front
  • Intelligent charging behavior thanks to external temperature sensor
  • Optional communication via RS-485 or USB-C
  • Dynamic boost: 150% overload capacity from power supply
  • Dynamic battery boost: up to 400% from the battery

Your Advantages

  • Direct diagnostics with multicolor LEDs and signal contacts for a clear status display
  • Easy handling ensured by tool-free wiring with Push-in
  • Robust and reliable due to dynamic boost and intelligent battery charging behavior
  • Space-saving by combining a power supply and UPS in one housing
  • Optional smart parameterization and monitoring via interface connection

Intelligent DC UPS with IQ Technology

Intelligent DC UPS with IQ Technology

DC UPS with IQ technology

With its battery management system with IQ Technology and the industry’s strongest battery charger, the intelligent QUINT DC UPS ensures particularly high system availability.
The UPS can be easily incorporated into established industrial networks with the integrated Ethernet interface.
The Ethernet interface is compatible with:

  • PROFINET
  • EtherNet/IP™
  • EtherCAT®
  • USB

Combine our UPS modules with our power supplies and battery modules for your individual, uninterruptible solution.

DC UPS with integrated power supply

DC UPS with integrated power supply

DC UPS with integrated power supply

Maximize the availability of your system in the event of power failures with the TRIO DC UPS.

The TRIO DC UPS combines an uninterruptible power supply with an integrated power supply, thereby saving space in the control cabinet.
The robust solution offers comprehensive functions such as signaling, diagnostics, connection to IPCs and PLCs, and a cold restart function in a compact housing.
With tool-free wiring with Push-in Technology, handling and commissioning are particularly easy.
With the dynamic boost and intelligent battery charging behavior, the TRIO DC UPS ensures particularly high reliability.
Select the appropriate TRIO battery module for your required buffer time and effortlessly create your individual complete system.

DC UPS with integrated battery

DC UPS with integrated battery

DC UPS with integrated battery

The compact DC UPS with integrated battery is particularly space-saving. It is therefore ideal for the easy retrofitting of existing systems. The DC UPS is characterized by its particularly easy handling, due to tool-free battery change during operation and an integrated communication interface.

DC UPS with integrated capacity for cyclical failures of up to several minutes

DC UPS with integrated capacity for cyclical failures of up to several minutes.

DC UPS with integrated capacity

The DC UPS with integrated capacity intercepts cyclical failures of up to several minutes. With its integrated interface, it can be easily integrated into industrial networks. The capacity module combines an electronic switch-over unit and energy storage in the same housing and therefore saves lots of space. Maintenance-free double-layer capacitors are used as energy storage devices.

Depending on the application, modules are available with 1 kJ, 4 kJ, 8 kJ, and even 16 kJ, with or without communication interface.

TECHNICAL SUPPORT
Configuring your DC UPS

Our tutorials provide you with step-by-step instructions on how to configure the hardware and software for your DC UPS.

To the tutorials
Man watching tutorials on how to configure the DC UPS on a PC