The intelligent QUINT UPS for integration into established industrial networks: your systems continue to be supplied with uninterrupted power, even in the event of a mains failure. The battery management system with IQ Technology and a powerful battery charger ensures superior system availability.
QUINT4-UPS/24DC/24DC/5
-
Uninterruptible power supply
2906990
QUINT UPS, IQ Technology, DIN rail mounting, Screw connection, input: 24 V DC, output: 24 V DC / 5 A, charging current: 1.5 A
This product needs further products for operation.
Mandatory accessories
Product details
Input voltage | 24 V DC |
Input voltage range | 18 V DC ... 30 V DC |
Electric strength, max. | 35 V DC (Protected against polarity reversal) |
Internal input fuse | no |
Typical national grid voltage | 24 V DC |
Voltage type of supply voltage | DC |
Inrush current | ≤ 7 A (≤ 4 ms) |
Reverse polarity protection | yes |
Fixed backup threshold | 22 V DC |
30 V DC | |
Dynamic activation threshold | > 1 V / 100 ms |
Switch-on time | max. 3 s |
Switch-on time during battery operation (Bat.-Start) | 8 s |
Voltage drop, input/output | 0.3 V DC |
Current consumption IN (UN, IOUT = IN, Icharge = 0) | 5.1 A |
Current consumption Imax (UN, IOUT = IStat.Boost, ICharge = max) | 8.3 A |
Current consumption INo-Load(UN, IOUT = 0, Icharge = 0) | 45 mA |
Current consumption Icharge (UN, IOUT = 0, Icharge = max) | 1.8 A |
Power consumption PN (UN, IOUT = IN, Icharge = 0) | 121 W |
Power consumption Pmax (UN, IOUT = IStat.Boost, Icharge = max) | 211 W |
Power consumption PNo-Load (UN, IOUT = 0, Icharge = 0) | 1.1 W |
Power consumption Pcharge (UN, IOUT = 0, Icharge = max) | 43 W |
Efficiency | typ. 98 % |
Number of outputs | 1 |
Short-circuit-proof | yes |
No-load proof | yes |
Switch-over time | 0 ms |
UPS connection in parallel | yes, with decoupling modules (to increase the buffer time and for redundancy) |
UPS connection in series | no |
Energy storage device connection in parallel | Yes, 5 (observe line protection) |
Energy storage device connection in series | no |
Mains operation | |
Output voltage | 24 V DC (UOUT = UIN - 0.3 V DC) |
Output voltage range | 18 V DC ... 30 V DC (UOut = UIn - 0.3 V DC) |
18 V DC ... 32 V DC (UOut = UIn - 0.3 V DC) | |
Output current IN | 5 A |
Static Boost (IStat.Boost) | 6.25 A |
Dynamic Boost (IDyn.Boost) | 10 A (5 s) |
Selective Fuse Breaking (ISFB) | 30 A (15 ms) |
Output power POUT (UN, IOUT = IN) | 120 W |
Output power POUT (UN, IOUT = Istat.Boost) | 150 W |
Output power POUT (UN, IOUT = Idyn.Boost) | 240 W (5 s) |
Power dissipation No load (UN, IOut = 0, ICharge = 0) | 3 W |
Power dissipation Nominal load (UN, IOut = IN, ICharge = 0) | 4 W |
Battery operation | |
Output voltage | 24 V DC (UOUT = UBAT - 0.3 V DC) |
Output voltage range | 19 V DC ... 28 V DC (UOUT = UBAT - 0.3 V DC) |
Output current IN | 5 A |
Static Boost (IStat.Boost) | 6.25 A |
Selective Fuse Breaking (ISFB) | 30 A (15 ms) |
Output power POUT (UN, IOUT = IN) | 120 W |
Output power POUT (UN, IOUT = Istat.Boost) | 150 W |
Output power POUT (UN, IOUT = Idyn.Boost) | 240 W (5 s) |
Power dissipation No load (UN, IOut = 0, ICharge = 0) | 2 W |
Power dissipation Nominal load (UN, IOut = IN, ICharge = 0) | 4 W |
Nominal voltage UN | 24 V DC |
End-of-charge voltage (temperature-compensated) | 25 V DC ... 32 V DC |
End-of-charge voltage (configurable) | 27.6 V DC |
Charging current (configurable) | max. 1.5 A |
Nominal capacity (without additional charger) | 0.8 Ah ... 40 Ah |
Max. capacity | 40 Ah |
Charging time | 150 min (3.4 Ah) |
Buffer time | 25 min (3.4 Ah) |
Deep discharge protection (configurable) | 19.2 V DC |
Battery technology | VRLA, VRLA-WTR, LI-ION |
Charge characteristic curve | IU0U |
IQ-Technology | yes |
Temperature sensor | yes |
Temperature compensation (configurable) | 42 mV/K |
Input | |
Position | 1.x |
Conductor connection | |
Connection method | Screw connection |
rigid | 0.2 mm² ... 2.5 mm² |
flexible | 0.2 mm² ... 2 mm² |
flexible with ferrule without plastic sleeve | 0.2 mm² ... 2.5 mm² |
flexible with ferrule with plastic sleeve | 0.2 mm² ... 2.5 mm² |
rigid (AWG) | 30 ... 12 (Cu) |
Stripping length | 6.5 mm (rigid/flexible) |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Drive form screw head | Slotted L |
Output | |
Position | 2.x |
Conductor connection | |
Connection method | Screw connection |
rigid | 0.2 mm² ... 2.5 mm² |
flexible | 0.2 mm² ... 2.5 mm² |
flexible with ferrule without plastic sleeve | 0.2 mm² ... 2.5 mm² |
flexible with ferrule with plastic sleeve | 0.2 mm² ... 2.5 mm² |
rigid (AWG) | 30 ... 12 (Cu) |
Stripping length | 6.5 mm (rigid/flexible) |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Drive form screw head | Slotted L |
Signal | |
Position | 3.x |
Conductor connection | |
Connection method | Push-in connection |
rigid | 0.2 mm² ... 1 mm² |
flexible | 0.2 mm² ... 1 mm² |
flexible with ferrule without plastic sleeve | 0.2 mm² ... 0.75 mm² (Cu) |
0.5 mm² (recommended) | |
flexible with ferrule with plastic sleeve | 0.2 mm² ... 0.75 mm² |
rigid (AWG) | 24 ... 16 (Cu) |
Stripping length | 8 mm (rigid/flexible) |
Battery | |
Position | 4.x |
Connection technology | |
Position marking | 4.1 (+), 4.2 (-), 4.3 () |
Conductor connection | |
Connection method | Screw connection |
rigid | 0.2 mm² ... 2.5 mm² |
flexible | 0.2 mm² ... 2.5 mm² |
flexible with ferrule without plastic sleeve | 0.2 mm² ... 2.5 mm² |
flexible with ferrule with plastic sleeve | 0.2 mm² ... 2.5 mm² |
rigid (AWG) | 30 ... 12 (Cu) |
Stripping length | 6.5 mm (rigid/flexible) |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Drive form screw head | Slotted L |
LED signaling | |
Types of signaling | DC OK (green) |
Alarm (red) | |
Bat.-Mode (yellow) | |
SOC (red, green) | |
Data (red, green) | |
Signal state Alarm | |
Connection labeling | 3.2, 3.3 |
Channel | DO (digital output) |
Switch contact (floating) | OptoMOS |
State (configurable) | Group alarm |
State condition (configurable) | Alarm threshold |
Switching voltage | max. 30 V AC/DC |
State - signal assignment | NC (Normally Closed) |
Current carrying capacity | max. 100 mA |
LED status indicator | red (Alarm) |
Signal state Bat.-Mode | |
Connection labeling | 3.4 (+) |
Channel | DO (digital output) |
Semiconductor output | MOSFET |
State (configurable) | Bat.-Mode |
State condition (configurable) | UIN < 18 V DC, UIN > 30 V DC, Bat.-Start |
Output voltage | 19 V DC ... 28 V DC (buffered) |
Output can be loaded | max. 20 mA |
State - signal assignment | active - high |
Reference potential | 3.9 (SGnd, identical to 1.2, 2.2, 4.2) |
LED status indicator | Yellow (Bat.-Mode) |
Signal state Ready | |
Connection labeling | 3.5 (+) |
Channel | DO (digital output) |
Semiconductor output | MOSFET |
State (configurable) | Ready |
State condition (configurable) | SOC = 100 % |
Output voltage | 19 V DC ... 28 V DC (buffered) |
Output can be loaded | max. 20 mA |
State - signal assignment | active - high |
Reference potential | 3.9 (SGnd, identical to 1.2, 2.2, 4.2) |
LED status indicator | Green (state of charge - SOC) |
Signal state Remote | |
Connection labeling | 3.6 (+) |
Channel | DI (digital input) |
State (configurable) | Disconnection |
State condition | Low level |
Low signal | Input connected with SGnd (3.9) or <5 V DC |
High signal | Input not connected or connected with 13 … 30 V DC |
Signal - state assignment | low - active |
Reference potential | 3.9 (SGnd, identical to 1.2, 2.2, 4.2) |
LED status indicator | Green, flashing (DC OK) |
Signal state PS Boost | |
Connection labeling | 3.7 (+) |
Channel (configurable) | DI (digital input) default, AI (analog input) |
State (configurable) | Charging current reduced |
State condition | Low level |
Low signal | Input connected with SGnd (3.9), <5 V DC or not connected |
High signal | Input connected with 13 … 30 V DC |
Signal - state assignment | low - active |
Reference potential | 3.9 (SGnd, identical to 1.2, 2.2, 4.2) |
Unit signal | I (mA) |
Resistance | 390 Ω |
Signal state Bat.-Start | |
Connection labeling | 3.8 (+) |
Channel | DI (digital input) |
State condition | Low level (30 ms) |
Low signal | Input connected with SGnd (3.9) or Bat |
High signal | Input not connected or connected with >UBat |
Signal - state assignment | low - active |
Reference potential | 3.9 (SGnd, identical to 1.2, 2.2, 4.2) |
LED status indicator | Yellow (Bat.-Mode) |
Signal output 24V DC 20 mA, SGnd | |
Connection labeling | 3.1 (+), 3.9 (SGnd) |
Output voltage | 24 V DC |
Output can be loaded | max. 20 mA |
Reference potential | 3.9 (SGnd, identical to 1.2, 2.2, 4.2) |
Product type | DC UPS |
Product family | QUINT UPS |
MTBF (IEC 61709, SN 29500) | > 2065000 h (25 °C) |
> 1184000 h (40 °C) | |
> 522600 h (60 °C) | |
Environmental protection directive | RoHS Directive 2011/65/EU |
WEEE | |
Reach | |
Insulation characteristics | |
Protection class | III (without PE) |
Degree of pollution | 2 |
Life expectancy (electrolytic capacitors) | |
Time | 224011 h |
Item dimensions | |
Width | 35 mm |
Height | 130 mm |
Depth | 132 mm |
Depth (Device depth (DIN rail mounting)) | 125 mm (Device depth (DIN rail mounting)) |
Item dimensions with alternative mounting | |
Width | 123 mm |
Height | 130 mm |
Depth | 37 mm |
Installation dimensions | |
Installation distance right/left (active) | 5 mm / 5 mm (POut ≥50% ) |
Installation distance right/left (passive) | 0 mm / 0 mm (POut ≥50% ) |
Installation distance right/left (active, passive) | 0 mm / 0 mm (POut ≤50 %) |
Installation distance top/bottom (active) | 50 mm / 50 mm (POut ≥50% ) |
Installation distance top/bottom (passive) | 40 mm / 20 mm (POut ≥50% ) |
Installation distance top/bottom (active, passive) | 40 mm / 20 mm (POut ≤50 %) |
Mounting type | DIN rail mounting |
Mounting position | On horizontal DIN rail NS 35/7.5 and NS 35/15 acc. to EN 60715 |
Flammability rating according to UL 94 (housing / terminal blocks) | V0 |
Housing material | Metal |
Hood version | Stainless steel X6Cr17 |
Side element version | Aluminum AlMg3 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C (> 60 °C Derating: 2,5 %/K) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Ambient temperature (start-up type tested) | -40 °C |
Maximum altitude | ≤ 4000 m |
Climatic class | 3K3 (EN 60721) |
Max. permissible relative humidity (operation) | ≤ 95 % (at 25 °C, non-condensing) |
Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
Vibration (operation) | 2.3g |
Overvoltage category | |
EN 61010-1 | II (≤ 4000 m) |
EN 61010-2-201 | II (≤ 4000 m) |
Protective extra-low voltage | |
Standard designation | Protective extra-low voltage |
Standards/specifications | IEC 61010-1 (SELV) |
IEC 61010-2-201 (PELV) |
UL | |
Identification | UL/C-UL Listed UL 61010-1 |
UL | |
Identification | UL/C-UL Listed UL 61010-2-201 |
UL | |
Identification | UL/C-UL Listed ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D T4 (Hazardous Location) |
CSA | |
Identification | CAN/CSA-C22.2 No. 61010-1-12 |
CSA | |
Identification | CAN/CSA-IEC 61010-2-201 |
CSA | |
Identification | CAN/CSA-C22.2 No. 213 Class I, Division 2, Groups A, B, C, D T4 (Hazardous Location) |
CB scheme | |
Identification | IEC 61010-1 |
CB scheme | |
Identification | IEC 61010-2-201 |
DNV | |
Identification | Class Guideline DNVGL-CG-0339 |
Note | Location classes: Temperature D (see Application/Limitation), Humidity B, Vibration A/C, EMC B |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
EMC requirements for noise emission | EN 61000-6-3 |
EN 61000-6-4 | |
EMC requirements for noise immunity | EN 61000-6-1 |
EN 61000-6-2 | |
Noise immunity | Immunity in accordance with EN 61000-6-1 (residential), EN 61000-6-2 (industrial), and EN 61000-6-5 (switching devices), IEC/EN 61850-3 (power supply) |
Noise emission | |
Standards/regulations | Additional basic standard EN 61000-6-5 (immunity in switching devices), IEC/EN 61850-3 (power supply) |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | 8 kV (Test Level 4) |
Discharge in air | 15 kV (Test Level 4) |
Comments | Criterion B |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 1 GHz |
Test field strength | 20 V/m (Test Level 3) |
Frequency range | 1 GHz ... 6 GHz |
Test field strength | 10 V/m (Test Level 3) |
Frequency range | 1 GHz ... 6 GHz |
Test field strength | 10 V/m (Test Level 3) |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | 4 kV (Test Level 4 - asymmetrical) |
Output | 4 kV (Test Level 4 - asymmetrical) |
Signal | 4 kV (Test Level 4 - asymmetrical) |
Comments | Criterion B |
Surge voltage load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge voltage load (surge) | |
Input | 1 kV (Test Level 3 - symmetrical) |
2 kV (Test Level 3 - asymmetrical) | |
Output | 1 kV (Test Level 3 - symmetrical) |
2 kV (Test Level 3 - asymmetrical) | |
Signal | 1 kV (Test Level 2 - asymmetrical) |
Comments | Criterion B |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Input/output/signal | asymmetrical |
Frequency range | 0.15 MHz ... 80 MHz |
Comments | Criterion A |
Voltage | 10 V (Test Level 3) |
Power frequency magnetic field | |
Standards/regulations | EN 61000-4-8 |
Frequency | 16.67 Hz |
50 Hz | |
60 Hz | |
Test field strength | 100 A/m |
Additional text | 60 s |
Comments | Criterion A |
Frequency | 50 Hz |
60 Hz | |
Frequency range | 50 Hz ... 60 Hz |
Test field strength | 1 kA/m |
Additional text | 3 s |
Frequency | 0 Hz |
Test field strength | 300 A/m |
Additional text | DC, 60 s |
Criteria | |
Criterion A | Normal operating behavior within the specified limits. |
Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
Item number | 2906990 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ***** |
Product key | CMUI43 |
GTIN | 4055626171227 |
Weight per piece (including packing) | 509.6 g |
Weight per piece (excluding packing) | 413 g |
Customs tariff number | 85371091 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27040705 |
ECLASS-15.0 | 27040705 |
ETIM
ETIM 9.0 | EC000382 |
UNSPSC
UNSPSC 21.0 | 39121000 |
UL Listed
Approval ID: E123528cUL Listed
Approval ID: E123528EAC
Approval ID: RU-DE.B.00184/20DNV
Approval ID: TAA00002K4KC
Approval ID: R-R-PCK-2906990LR
Approval ID: LR21417906TANK
Approval ID: TA22372MBV
Approval ID: 69394/A0 BVRINA
Approval ID: ELE382621XGABS
Approval ID: 23-2416092-PDAIECEE CB Scheme
Approval ID: DK-68191-M1-ULcUL Listed
Approval ID: E199827UL Listed
Approval ID: E199827EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
Lead (CAS: 7439-92-1) | |
SCIP | 35e144c1-c3fe-4656-8239-8948bf93c9cc |
EF3.0 Climate Change | |
CO2e kg | 17.29 kg CO2e |
Compatible products
-
UPS-BAT/PB/24DC/1.2AH - Battery module 1274520
-
UPS-BAT/PB/24DC/4AH - Battery module 1274117
-
UPS-BAT/PB/24DC/7AH - Battery module 1274118
-
UPS-BAT/PB/24DC/12AH - Battery module 1274119
-
UPS-BAT/PB/24DC/20AH - Battery module 1348516
-
UPS-BAT/PB/24DC/40AH - Battery module 1354641
-
UPS-BAT/LI/24DC/128WH - Battery module 1396415
-
UPS-BAT/VRLA-WTR/24DC/13AH - Battery module 2320416
-
UPS-BAT/VRLA-WTR/24DC/26AH - Battery module 2320429
-
UPS-BAT/LI/24DC/64WH - Battery module 1460921
Your advantages
Easy integration into networks using PROFINET, EtherNet/IP, EtherCAT® and USB interfaces
Evaluation of state of health (SOH) and state of charge (SOC), thanks to the intelligent battery management system (BMS)
Automatic recognition of the battery capacities and technologies (VRLA-WTR, LI-ION)
Monitoring of output current and voltage, as well as manual connection and disconnection of the system
SFB Technology selectively trips standard miniature circuit breakers. Loads connected in parallel continue working.
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland