Energy storage - UPS-BAT/PB/24DC/1.2AH
1274520

Energy storage, VRLA-AGM, 24 V DC, 1.2 Ah, automatic detection and communication with QUINT UPS-IQ


Product Details


For continuous monitoring and intelligent management, there is constant communication with the QUINT UPS. Thanks to automatic detection of the energy storage, and tool-free switching during operation, quick installation is possible. The QUINT UPS with IQ technology energy storage leaves the warehouse fully charged.



Input voltage 24 V DC (SELV)
End-of-charge voltage 27.6 V DC (20 °C)
Output current Imax 15 A
Charge current 0.36 A
Nominal capacity 1.2 Ah
Buffer time 20 min. (2 A)
5 min. (5 A)
Accumulator module service life (according to Eurobat) 6 (20 °C)
Latest startup date (battery only) 3 Months (0 °C ... 20 °C)
1 Months (30 °C ... 40 °C)
Latest startup (battery only) - range 1 Months ... 3 Months (20 °C ... 30 °C)
Battery type BB Battery
BP1.2-12FR
Battery technology VRLA-AGM
Size designation Block
Battery pack yes
Disposal Used batteries must not be thrown away with household waste, they should instead be disposed of in accordance with applicable national regulations.
Connection in parallel yes
Connection in series No
IQ-Technology yes
Temperature sensor yes
Suitable for fast charging yes
Output fuse 1x 15 A

Conductor connection
Connection method Screw connection
rigid 10 mm² ... 16 mm²
flexible 10 mm² ... 16 mm²
rigid (AWG) 8 ... 6 (Cu)
Stripping length 10 mm
Torque 1.2 Nm ... 1.5 Nm
Drive form screw head Slotted L

Product type Battery unit
Disposal Used batteries must not be thrown away with household waste, they should instead be disposed of in accordance with applicable national regulations.
Insulation characteristics
Protection class III
Degree of pollution 2

Width 54 mm
Height 157 mm
Depth 113 mm

Mounting position horizontal DIN rail NS 35, EN 60715

Type of housing Galvanized sheet steel, powder-coated

Ambient conditions
Degree of protection IP20
Ambient temperature (storage/transport) -20 °C ... 40 °C
Ambient temperature (charge) 0 °C ... 40 °C
Ambient temperature (discharge) -20 °C ... 50 °C
Max. permissible relative humidity (operation) ≤ 95 %
Shock 18 ms, 30g, in each space direction (according to IEC 60068-2-27)
Vibration (operation) < 15 Hz, amplitude ±2,5 mm, 15 Hz ... 150 Hz, according to IEC 60068-2-6
15 Hz ... 150 Hz, 2.3g, 90 min.

Suited for EX-applications No

Item number 1274520
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key *****
Product Key CMUEV3
GTIN 4063151466640
Weight per Piece (including packing) 2,266.4 g
Weight per Piece (excluding packing) 1.7 g
Customs tariff number 85072080
Country of origin CN


ECLASS

ECLASS-11.0 27050403

ETIM

ETIM 8.0 EC000357

UNSPSC

UNSPSC 21.0 26111700

ABS

Approval ID: 22-2244289-PDA

EAC

Approval ID: RU*DE*01.B.78948/21

DNV GL

Approval ID: TAA0000265
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
41 A - 6

EAC

Approval ID: RU*DE*01.B.78948/21

cULus Listed

Approval ID: FILE E 123528

cULus Listed

Approval ID: FILE E 123528

cULus Listed

Approval ID: FILE E 199827

cULus Listed

Approval ID: FILE E 199827

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 8
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Maximum buffer times
Lead AGM (Absorbent Glass Mat) technology