For added benefit: a selection of various accessories suitable for our CHARX connect charging cables and charging sockets is available. You can use these to add useful functions such as enhanced protection against environmental factors, or to repair a damaged charging cable quickly and cost effectively.
Charging cables at public charging stations – the mating face in particular – are subject to high levels of mechanical strain.
Our repair kits can be used to quickly replace the mating face frames and power contacts on a damaged HPC charging connector, thereby minimizing downtime and ensuring that the costly replacement of the entire HPC charging cable is not necessary.
Using a suitable holder to hold the charging connectors in place on the charging station is recommended. It will provide reliable protection and hold the vehicle charging connectors securely in place during charging pauses. These parking positions can be installed via front or rear mounting. Appropriate holders are available for each of the respective charging standards:
We provide protective covers for protecting infrastructure charging sockets against both environmental influences in accordance with IP54 and vandalism. To ensure the consistent branding of your charging stations and home chargers, we can provide a custom design with your company logo upon request.
GB/T protective covers provide the same advantages as type 2 protective covers, but they also vary when it comes to the type of cover mechanism – self-closing or self-opening.
"$pageName" on