The design of the valve plug is selected here.
Valve connector design
Rated voltage
The type of protective circuit is selected here.
Protective circuit
Approval
Valve connectors, Universal, 3-position, Valve connector A, Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm
Valve connectors, Universal, 4-position, Valve connector AD (pressure switch), Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm
Valve connectors, Universal, 3-position, Valve connector A, with 1 LED, connected with Varistor, Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm
Valve connectors, Universal, 3-position, Valve connector A, with 1 LED, connected with Varistor, Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm
Valve connectors, Universal, 3-position, Valve connector A, with 1 LED, connected with Varistor, Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm
Valve connectors, Universal, 3-position, Valve connector A, with 1 LED, connected with Varistor and rectifier, Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm, Version: 24 V AC
Valve connectors, Universal, 3-position, Valve connector A, with 1 LED, connected with Varistor and rectifier, Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm
Valve connectors, Universal, 3-position, Valve connector A, with 1 LED, connected with Varistor and rectifier, Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm
Valve connectors, Universal, 3-position, Valve connector B (10 mm), with 1 LED, connected with Varistor, Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm
Valve connectors, Universal, 3-position, Valve connector B (10 mm), with 1 LED, connected with Varistor, Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm
"$pageName" on