The small form-factor plug-in module provides a fiber optic interface with a data transmission speed of 100 Mbps with a wavelength of 1310 nm (long).
The small form-factor plug-in module provides a fiber optic interface with a data transmission speed of 100 Mbps with a wavelength of 1310 nm (long).
Gigabit SFP module for transmission up to 1 km with a wavelength of 850 nm.
Gigabit SFP module for transmission up to 2 km with a wavelength of 1310 nm.
Gigabit SFP module for transmission up to 30 km with a wavelength of 1310 nm.
Gigabit SFP module for transmission up to 10 km with a wavelength of 1310 nm.
Gigabit SFP module for transmission up to 40 km with a wavelength of 1310 nm
Gigabit SFP module for transmission up to 80 km with a wavelength of 1,550 nm.
Fast Ethernet SFP WDM module for transmission up to a maximum of 20 km on a single fiber with a wavelength of 1310/1550 nm.
"$pageName" on