Mass storage
Mass storage
Approval
ATEX/IECEx compliant and UL listed, IP65-rated Valueline® industrial panel PC (PPC) with a fanless design and Intel Atom® E3845 processor. Up to 4 GB of RAM. Mass storage options include HDD and SSD.
ATEX/IECEx compliant and UL listed, Valueline® industrial panel PC (PPC) with a fan-less design with IP65 degree of protection and Intel® Celeron® N2930 processor. Up to 8 GB RAM. Mass storage options include HDD and SSD. One slot for a PCI or PCIe card is available as an option.
ATEX/IECEx compliant and UL listed, Valueline® industrial panel PC (PPC) with a fan-less design with IP65 degree of protection and Intel® Core™ i3-4010U processor. Up to 16 GB RAM. Mass storage options include HDD and SSD. One slot for a PCI or PCIe card is available as an option.
ATEX/IECEx compliant and UL listed, IP65-rated Valueline® industrial panel PC (PPC) with a fanless design and Intel® Core™ i5-4300U processor with up to 16 GB of RAM. Mass storage options include HDD and SSD. A single optional PCI or PCIe slot is available.
ATEX/IECEx compliant and UL listed, IP65-rated Valueline® industrial panel PC (PPC) with a fully-sealed convection booster and Intel® Core™ i7-6822EQ processor. Up to 16 GB of RAM. Mass storage options include HDD and SSD. A single optional PCI or PCIe slot is available.
ATEX/IECEx compliant and UL listed, IP65-rated Valueline® 9-in. industrial panel PC (PPC) with a fanless design and Intel Atom® E3845 processor. Up to 4 GB of RAM. Mass storage options include HDD and SSD.
"$pageName" on